Features
- NFC Architecture:
- Sine wave output (SCPA patented driver)
- Accurate digital wave shaping
- Direct Antenna Connection (DiRAC)
- NFC split stack software architecture
- RF Communication:
- ISO/IEC 14443-A/B reader/writer mode (up to 848kBit/s)
- ISO18092 reader/writer mode (FeliCa™, 212/424kbit/s)
- ISO/IEC 15693 reader/writer mode (up to 53kBit/s)
- Supports reading/writing of NFC tag type 2/3/4A/4B/5
- ISO/IEC 14443-A/B card emulation mode
- ISO/IEC 18092-FeliCa card emulation mode
- NFC Forum Peer-to-Peer (ISO 18092) initiator/target
- NFC Forum certification compliant
- Packages:
- QFN44
- WLCSP33
Description
The PTX205R is a highly integrated, mid-power NFC controller for NFC Forum applications, supporting reader/writer, card emulation, and peer-to-peer modes. Its patented Switched-Capacitor Power Amplifier (SCPA) architecture enables a sine-wave driver that simplifies system integration, supports compact antenna designs, and ensures best-in-class interoperability with existing NFC ecosystems. The modular NFC Soft Controller (NSC) architecture, combined with the advanced Split Stack software framework, enables the separation of time-critical operations, executed on the on-chip MCU, from high-level functionality running on the host controller. The result is a streamlined design that ensures real-time responsiveness while enabling implementation on cost-efficient host systems.
Parameters
| Attributes | Value |
|---|---|
| Temp. Range (°C) | -40 to 105°C |
Product Comparison
| PTX205R | PTX105R | |
| Pkg. Type | VFQFPN, WLCSP | VFQFPN |
| Lead Count (#) | 33, 44 | 56 |
| Carrier Type | Reel | Reel |
| Moisture Sensitivity Level (MSL) | 1, 3 | 3 |
Application Block Diagrams
| Mid-Range CSA Aliro-Ready Smart Lock The smart lock platform is designed to support Aliro, providing secure access and optimized power consumption. |
Additional Applications
- Smart lock
- Matter hub devices
- Public transportation
- Air purifiers
- Toothbrushes
- E-Cigarette
- Printers
- Gaming
- Smart meters
Complete Your Design
Explore complementary products to elevate your design
Complete Your Design
Explore complementary products to elevate your design
- Application Note
- Application NotePDF 4.26 MB R35AN0038EU0200 Rev.2.00 Mar 20, 2026
- Application NotePDF 1.03 MB R35AN0040EU0100 Rev.1.00 Feb 25, 2026
- Manual - SoftwareRelated Files:
- Release NoteRelated Files:
- Application NotePDF 971 KB R35AN0039EU0100 Rev.1.00 Nov 10, 2025
Recommended Documents (1)
Datasheets (1)
- Manual - SoftwareRelated Files:
Manuals & Guides (1)
- Application Note
- Application NotePDF 4.26 MB R35AN0038EU0200 Rev.2.00 Mar 20, 2026
- Application NotePDF 1.03 MB R35AN0040EU0100 Rev.1.00 Feb 25, 2026
- Release NoteRelated Files:
- Application NotePDF 971 KB R35AN0039EU0100 Rev.1.00 Nov 10, 2025
Application Notes & White Papers (5)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.