Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High isolation voltage (BV = 5000Vrms)
  • High collector to emitter voltage (VCEO = 40V)
  • Guaranteed maximum switching speed
    (toff ≤ 25μs @ IF = 5mA, VCC = 5V, RL = 5kΩ)
  • High-speed switching 
    (ton = 15μs TYP. @ IF = 5mA, VCC = 5V, RL = 5kΩ)
    (toff = 15μs TYP. @ IF = 5mA, VCC = 5V, RL = 5kΩ)
  • Embossed tape product: PS2514L-1-F3: 2000 pcs/reel
  • Pb-Free product
  • Safety standards
    • UL approved: No. E72422
    • CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950)
    • CQC approved: CQC11001056759/CQC11001056758 CQC11001056865/CQC11001057073
    • VDE approved: DIN EN 60747-5-2 (VDE 0884 Part2); No. 40008862 (Option)

Description

The PS2514-1 and PS2514L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor, enabling relatively high switching speed with a high load resistor of several kΩ. The PS2514-1 is in a plastic DIP (Dual In-line Package) and the PS2514L-1 is a lead bending type (Gull-wing) for surface mount.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)40
IC max (mA)20
Isolation Voltage (Vrms)5000
CTR (min)%50
CTR (Max)%200
IF at CTR (mA)5
VCE at CTR (V)5
SW ton Typ. (µs)15
SW toff Typ. (µs)15
Creepage Distance (mm)7
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard CQC (GB4943.1)Approved
I/O TypeDC/Single

Application Block Diagrams

Level 2 EV Charger Block Diagram
Level 2 EV Charger
Modular EVSE system with advanced connectivity for efficient EV charging and management.
3-phase smart electric meter block diagram featuring magnetic tamper-proof, high voltage operation, last gasp power source, and remote data acquisition.
Three-Phase Smart Electric Meter
Three-phase smart meter with remote data access and high-voltage operation for heavy loads.
1-Phase Static Meter Block Diagram
1-Phase Static Meter
Low-power 1-phase static meter optimized for basic electronic metering needs.

Additional Applications

  • Power supplies
  • Factory automation (FA) equipment
  • Electronic electricity meters

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
PS2514L-1Y-AActiveAvailable2031 DecIn StockPackage1ku | $0.3241YesJAPAN, TAIWANJAPAN
PS2514L-1Y-F3-AActiveN/A2031 DecIn StockPackage1ku | $0.3011YesJAPAN, TAIWANJAPAN
PS2514L-1Y-V-AActiveAvailable2031 DecIn StockPackage1ku | $0.2891YesJAPAN, TAIWANJAPAN
PS2514L-1Y-V-F3-AActiveN/A2031 DecIn StockPackage1ku | $0.3131YesJAPAN, TAIWANJAPAN

Complete Your Design

Explore complementary products to elevate your design