Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Budgetary Price (USD)
Samples
Special Features
GPIOs (#)
Nominal VDD
ACMP Channels (#)
DCMP/PWM
CNT/DLY (Max) (#)
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Pipe Delay
# of Programable Delays (#)
Oscillator Type
Temperature Sensor (ch) (#)
Interface
Memory Type
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Temp. Range (°C)
GreenPAK Programmable Mixed-Signal IC with 4-bit I2C I/O Expander, VDD Range: 1.71-5.5V, 12 GPIOs, 3 ACMPs, I2C
Active
—
1ku | $0.34
Samples Available
—
12
1.71 - 5.5
3
—
7
17
8
16 stage
1
Conf. OSC, RC OSC
—
I2C
OTP
STQFN
14
2.0 x 2.2
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 6 GPIOs
Active
2036 Jul
1ku | $0.18
Samples Available
—
6
1.71 - 5.5
—
—
4
10
4
8-stage
1
RC OSC
—
—
OTP
TQFN
8
1.0 x 1.2
-40 to +85°C
GreenPAK Programmable Mixed-Signal Matrix IC, VDD Range: 1.71-5.5V, 8 GPIOs, 2 ACMPs
Active
2034 Sep
1ku | $0.21
Samples Available
—
8
1.71 - 5.5
2
—
4
10
4
8-stage
1
RC OSC
—
—
OTP
TQFN
12
1.6 x 1.6
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 10 GPIOs, 2 ACMPs
Active
2034 Oct
1ku | $0.25
Samples Available
—
10
1.71 - 5.5
2
—
4
16
8
8-stage
1
RC OSC
—
—
OTP
TQFN
12
1.6 x 1.6, 2.0 x 2.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 12 GPIOs, 2 ACMPs, ADC (8-bit, SAR), SPI
Active
2030 Jun
1ku | $0.33
Samples Available
2x DAC, 3x PWM, ADC (8-bit SAR)
12
1.71 - 5.5
2
3
4
16
6
16-stage
1
RC OSC, LF OSC, Ring OSC
—
SPI
OTP
TQFN
14
1.6 x 2.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 12 GPIOs, 2 ACMPs
Active
—
1ku | $0.31
Samples Available
—
12
1.71 - 5.5
2
—
7
18
6
16-stage
1
RC OSC
—
—
OTP
TQFN
14
2.0 x 2.2
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 12 GPIOs
Active
—
1ku | $0.31
Samples Available
—
12
1.71 - 5.5
—
—
8
17
6
16-stage
1
RC OSC
—
—
OTP
TQFN
14
2.0 x 2.2
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs, I2C
Active
2034 Nov
1ku | $0.39
Samples Available
—
18
1.71 - 5.5
4
—
7
25
15
16-stage
1
Conf. OSC, Ring OSC, Crystal OSC
1
I2C
OTP
MSTQFN, TQFN
20, 22
2.0 x 2.2, 2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 12 GPIOs, 3 ACMPs, I2C
Active
2035 Jul
1ku | $0.34
Samples Available
—
12
1.71 - 5.5
3
—
7
25
15
16-stage
1
Conf. OSC, Ring OSC, Crystal OSC
—
I2C
OTP
TQFN
14
2.0 x 2.2
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 17 GPIOs, 6 ACMPs, ADC (8-bit, SAR), SPI
Active
2035 May
1ku | $0.44
Samples Available
2x DAC, 3x PWM, ADC (8-bit SAR)
18
1.71 - 5.5
6
3
10
26
12
2x 16-stage
2
RC OSC, LF OSC, Ring OSC
—
SPI
OTP
TQFN, TSSOP
20
2.0 x 3.0, 6.4 x 6.5
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs
Active
2033 Jun
1ku | $0.36
Samples Available
—
18
1.71 - 5.5
4
—
7
18
6
16-stage
1
RC OSC
—
—
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 18 GPIOs
Active
2034 Aug
1ku | $0.36
Samples Available
—
18
1.71 - 5.5
—
—
8
17
6
16-stage
1
RC OSC
—
—
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 10 GPIOs, 1 ACMPs, I2C, Extended Pattern Generator (92 x 8-bit)
Active
2036 Mar
1ku | $0.29
Samples Available
92 x 8 bit Pattern Generator
10
2.3 - 5.5
4
—
6
18
17
4x 8-bit Shift Regs
1
Conf. OSC, Ring OSC
1
I2C
OTP
TQFN
12
1.6 x 1.6
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C
Active
2038 Jan
1ku | $0.37
Samples Available
—
12
2.3 - 5.5
4
—
8
23
21
16-stage
1
RC OSC, LF OSC, Ring OSC
1
I2C
OTP
TQFN
14
1.6 x 2.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.0-1.65V, 10 GPIOs, 2 ACMPs, I2C
Active
—
1ku | $0.42
Samples Available
—
10
1 - 1.6
2
—
8
23
22
3x 4-bit; 10x 8-bit; 1x 16-bit Shift Regs
1
LF OSC, Ring OSC
1
I2C
OTP
TQFN
12
1.6 x 1.6
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.0-1.65V, 14 GPIOs, 2 ACMPs, I2C
Active
—
1ku | $0.46
Samples Available
—
14
1 - 1.6
2
—
8
23
22
3x 4-bit; 10x 8-bit; 1x 16-bit Shift Regs
1
LF OSC, Ring OSC
1
I2C
OTP
MSTQFN
16
1.6 x 1.6
-40 to +85°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Special Features
Enabled
Special Features
GPIOs (#)
Enabled
GPIOs (#)
Nominal VDD
Enabled
Nominal VDD
ACMP Channels (#)
Enabled
ACMP Channels (#)
DCMP/PWM
Enabled
DCMP/PWM
CNT/DLY (Max) (#)
Enabled
CNT/DLY (Max) (#)
LUTs (Max) (#)
Enabled
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Enabled
D Flip-flops (DFFs) (#)
Pipe Delay
Enabled
Pipe Delay
# of Programable Delays (#)
Enabled
# of Programable Delays (#)
Oscillator Type
Enabled
Oscillator Type
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Interface
Enabled
Interface
Memory Type
Enabled
Memory Type
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products