Skip to main content
Renesas Electronics Corporation

Overview

Based on the SLG7RN47363 AnalogPAK™ sun tracker programmable mixed-signal integrated circuit (IC), this reference design is equipped with a linear control and optical positioning system. Designed for efficient solar energy capture, it allows for the rotation of solar panels toward the maximum light intensity point.

Features

  • Low-power consumption
  • Equipped with linear motor drive control
  • Includes optical positioning system

Products in the Design

Applications