Skip to main content
Renesas Electronics Corporation

Overview

Renesas' Health Monitor Band reference design is a compact, low-power sensing solution suitable for wearables, healthcare devices, consumer electronics, and industrial equipment. It enables heart rate detection, with signal conditioning handled by a GreenPAK™ programmable mixed-signal IC and data analysis performed by the RA4E1 microcontroller, using Murata Manufacturing's piezoelectric film sensor. The PTX30W single-chip NFC Receiver enables NFC wireless charging when paired with a TDK antenna. And, the DA14531MOD Bluetooth® Low Energy (LE) module provides smooth connectivity with smartphones.

Features

  • Detects subtle heartbeat vibrations of the sensor with the GreenPAK programmable mixed-signal IC and MCU
  • Achieves efficient NFC wireless charging with the PTX30W NFC Receiver
  • Enables seamless smartphone connectivity with a low-power Bluetooth LE module

Applications

Wearables, HMI Display

Products in the Design

DA14531MOD
SmartBond TINY Bluetooth Low Energy Module
RA4E1
100MHz Arm Cortex-M33, Entry-Line with Balanced Low Power Consumption & Optimized Feature Integration

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

PTX130W/30W NFC Wireless Charging (WLC) Evaluation Kit

PTXWLCEK Active

The PTX130W-30W-EVK wireless charging (WLC) evaluation kit combines the high-efficiency, high-power PTX130W NFC WLC IC with the PTX30W fully integrated, high-power harvesting WLC listener IC. Users are able to cut development time and effort with increased flexibility for NFC wireless charging... Read More

Application Block Diagrams

Health Monitor Band Block Diagram
Health Monitor Band
A wearable health band that reads the user's heart rate and respiration using a piezoelectric sensor.