Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

The Arm®-based RZ/T series MPUs deliver fast real-time control and high-performance application processing with industrial Ethernet communication to build high-performance systems for a wide range of industrial motor control equipment from servos to multi-axis robots. Equipped with an encoder interface, RZ/T MPUs can support various encoder protocols. Users can further scale product development with RZ/N series MPUs, as both RZ/T and RZ/N MPUs are developed based on scalable hardware architecture, share the same software environment, and support multiple protocols including EtherCAT®, PROFINET, EtherNet/IP™, and next-generation TSN.

Partner Solutions

Partner products and services that support the RZ/T series can speed up your design and get to market faster.

Target Applications

  • AC servo
  • Industrial motor
  • Inverter
  • Motion controller
  • Communication unit/module for AC servo, robot, PLC, CNC, etc.
  • Industrial robot
  • Medical equipment
  • Wind turbine
  • Elevator
  • PLC
  • CNC

RZ/T Processors

GroupDescriptionFeatured Document
RZ/T2HAdvanced High-End MPU with Integrated Powerful Application Processing and High-Precision Real-Time Control for 9-Axis Motor Controlpdf_icon_for_table.png
RZ/T2MEHigh-Performance and Optimized Real-Time Responsive MPU with OTFD and Security Functions for Industrial Equipmentpdf_icon_for_table.png
RZ/T2MHigh-performance Multi-function MPU Realizing High-speed Processing and High Precision Control for Industrial AC Servos and Controllerspdf_icon_for_table.png
RZ/T2LHigh-Performance MPU Realizing High-Speed and High-Precision Real-Time Control with EtherCATpdf_icon_for_table.png
RZ/T1Microprocessors for Real-Time Control and Networking of Industrial Equipment by only one chippdf_icon_for_table.png

Specification Summary

SpecificationsRZ/T2HRZ/T2MERZ/T2MRZ/T2L
Cortex-A551.2GHz x 4---
Cortex-R521.0GHz x 2800MHz x 2800MHz x 2800MHz
Network features4 Ether ports
3 GMAC
Ethernet Switch
EtherCAT Slave Controller
3 Ether ports
1 GMAC
Ethernet Switch
EtherCAT Slave Controller
3 Ether ports
3 GMAC
Ethernet Switch
EtherCAT Slave Controller
EtherCAT Slave Controller
Motor control PWM45ch
Supports 9 axes
7ch
Supports 2 axes
7ch
Supports 2 axes
7ch
Supports 2 axes
Absolute Encoder IF16ch2ch2ch2ch
DDRLPDDR4 3200 32bit---
PCIeGen3 2-Lane---
HMIParallel RGB---
OTFD-Supported--
PackageFBGA729FBGA225/320FBGA225/320
LQFP128/176
FBGA196