Skip to main content
Renesas Electronics Corporation

Overview

The Renesas Starter Kit Plus for RZ/T2ME is an evaluation or development kit for the RZ/T2ME MPU.

Since an on-board emulator is mounted, you can start evaluation by simply connecting the attached cable with your PC. This product has rich functional ICs such as Gigabit Ethernet PHY and Octal Flash, so you can fully evaluate functions without an extension board.

Features

  • On-board RZ/T2ME MPU 320-pin (R9A07G075M29GBG)
  • Rich functional ICs such as Gigabit Ethernet PHY and Octal Flash are mounted, functions of target MPU can be fully evaluated
  • Generic interfaces such as Pmod™/Grove®/QWIIC®/mikroBUS™
  • Pin headers for external extension enable evaluation of many use cases
  • Emulator circuit is mounted, program debugging can be started by simply connecting USB cable to PC (two USB cables are provided, one for emulator and the other for power supply)
  • Renesas IDE e2 studio and FSP for RZ/T2 are available

Products in the Design

Sample & Buy

Renesas Starter Kit+ for RZ/T2ME - Angle

RTK9RZT2M1S00000BE

Active
1u | $377.65Budgetary Price