Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low current consumption: 390μA
  • Wide supply range: 1.8V to 5.5V
  • Gain-bandwidth product: 5MHz
  • Input bias current: 20pA, Max.
  • Operating temperature range: -40°C to +125°C
  • Packages
  • ISL28114 (single): SC70-5, SOT23-5
  • ISL28214 (dual): MSOP8, SO8, SOT23-8
  • ISL28414 (quad): SOIC14, TSSOP14

Description

The ISL28114, ISL28214, and ISL28414 are single, dual, and quad channel general purpose micropower, rail-to-rail input and output operational amplifiers with supply voltage range of 1. 8V to 5. 5V. Key features are a low supply current of 390μA maximum per channel at room temperature, a low bias current, and a wide input voltage range, which enables the ISL28x14 devices to be excellent general purpose op amps for a wide range of applications. The ISL28114 is available in the SC70-5 and SOT23-5 packages, the ISL28214 is in the MSOP8, SO8, and SOT23-8 packages, and the ISL28414 is in the TSSOP14 and SOIC14 packages. All devices operate across the extended temperature range of -40°C to +125°C.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)5
Gain Min1
Offset Voltage (Max) (mV)4
IBIAS (nA)0.003
IOUT (A)0.031
CMRR (dB)72
PSRR (db)71
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
IS per Amp (mA)0.039
Noise VN (nV/√Hz)40
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)2.5
VOUT (V)4.99
VS (Min) (V)1.8
VS (Max) (V)5.5
AVOL (dB)90
Topology [Rail 1]VFA
EnableNo
Qualification LevelStandard
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SC702.0 x 1.2 x 1.9050.7
SOT232.9 x 1.6 x 0.0051

Application Block Diagrams

DC servo block diagram features advanced motor control algorithms executed by the motor control MCU and reliable EtherCAT communication.
DC Servo
High-precision DC servo with responsive feedback and EtherCAT‑ready industrial motor control.
Chainsaw System Block Diagram
Chainsaw System
Chainsaw system with FOC delivers high torque, reliability, and efficiency, speeding up market readiness.
Residential AFCI Circuit Breaker Block Diagram
Residential AFCI Circuit Breaker
AFCI circuit breaker system with Wi-Fi and AI detects arcs to prevent fires.
Smart Solar Irrigation Pump Controller Block Diagram
Smart Solar Irrigation Pump Controller
The solar irrigation system boosts energy efficiency, reduces grid reliance, and enables smart precision control.
48V BLDC Motor Position Control Block Diagram
48V BLDC Motor Position Control
Efficient BLDC motor system with precise control, rapid wake-up, and seamless component integration.

Additional Applications

  • Power Supply Control/Regulation
  • Process Control
  • Signal Ban/Buffers
  • Active Filters
  • Current Shunt Sensing
  • Trans-impedance Amp

Applied Filters: