Overview
The ISL28113SOT23EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28113 operational amplifier, using a variety of user-defined test circuits.
The ISL28113 operational amplifier features low power consumption, low input bias current, and rail-to-rail input and output drive capability. This op amp is designed to operate with a single lithium cell or two NiCd batteries.
Features
- Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
- Configured for a single op amp connected for differential input with a closed loop gain of 10
- Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
Sample & Buy
ISL28113SOT23EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $60.50Budgetary Price
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.