| CAD Model: | View CAD Model |
| Pkg. Type: | SC70 |
| Pkg. Code: | PHC |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 2.0 x 1.2 x 1.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL28114FEZ-T7) | Download |
| Lead Count (#) | 5 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 2.0 x 1.2 x 1.90 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | USA |
| AVOL (dB) | 90 |
| Bandwidth (MHz) | 5 |
| CMRR (dB) | 72 |
| Channels (#) | 1 |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 0.003 |
| IOUT (A) | 0.031 |
| IS per Amp (mA) | 0.039 |
| Length (mm) | 2 |
| MOQ | 6000 |
| Noise VN (nV/√Hz) | 40 |
| Offset Voltage (Max) (mV) | 4 |
| PSRR (db) | 71 |
| Pkg. Type | SC70 |
| Qualification Level | Standard |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 2.5 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.9 |
| Topology [Rail 1] | VFA |
| VOUT (V) | 4.99 |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 1.8 |
| Width (mm) | 1.2 |
| field__slew_rate_typical_ | 2.5 |
The ISL28114, ISL28214, and ISL28414 are single, dual, and quad channel general purpose micropower, rail-to-rail input and output operational amplifiers with supply voltage range of 1. 8V to 5. 5V. Key features are a low supply current of 390μA maximum per channel at room temperature, a low bias current, and a wide input voltage range, which enables the ISL28x14 devices to be excellent general purpose op amps for a wide range of applications. The ISL28114 is available in the SC70-5 and SOT23-5 packages, the ISL28214 is in the MSOP8, SO8, and SOT23-8 packages, and the ISL28414 is in the TSSOP14 and SOIC14 packages. All devices operate across the extended temperature range of -40°C to +125°C.