Features
- Cortex-A55
- Cortex-M33 (Dual or Single) (one Cortex-M33 has FPU function)
- DDR4 or LPDDR4 Memory interface
- PCIe Gen2 1ch
- USB 2.0 interface 2ch, SD interface 3ch
- Gigabit Ethernet 2ch
- CAN interface (CAN FD) 2ch
- 12-bit ADC 8ch
- RTC
- Memory error detection/correction (ECC)
- Secure boot
- Secure update
- Hardware cryptographic IP
- True Random Number Generator (TRNG)
- Secure debug
- Arm TrustZone
- Tamper detection
- On-The-Fly Decryption/Encryption (OTFDE)
- BGA package (14mm x 14mm, 13mm x 13mm)
- Explore Renesas-validated DRAM Compatibility List
Description
The RZ/G3S microprocessor includes an Arm® Cortex®-A55 (1.1GHz) CPU, 16-bit LPDDR4 or DDR4 interface and low-power mode. It also has many interfaces such as PCIe, CAN FD, and 12-bit ADC, making it ideal for applications such as IoT edge applications.
As a software platform for this product, Renesas provides the Verified Linux package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas.
Parameters
| Attributes | Value |
|---|---|
| CPU Architecture | Arm |
| Main CPU | Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 1 + Cortex-M33 x 2 |
| Program Memory (KB) | 0 |
| RAM (KB) | 1024 |
| Carrier Type | Bulk (Tray), Full Carton (Tray) |
| Supply Voltage (V) | 3 - 3.6 |
| I/O Ports | 82 |
| NPU | No |
| DRAM I/F | DDR4-1600, LPDDR4-1600 (16-bit) |
| 3D GPU | No |
| Temp. Range (°C) | Ta = -40 to +85 |
| Operating Freq (Max) (MHz) | 1100 |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 2 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 2 / 2 ) |
| USB HS (host ch/device ch) | ( 2 / 2 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No, PCIe (Gen2.0 1Lane) x 1 ch |
| SCI or UART (ch) | 2 |
| SPI (ch) | 5 |
| I2C (#) | 4 |
| CAN (ch) | 2 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| SDHI (ch) | 3 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 17 |
| 16-Bit Timer (ch) (#) | 8 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 8 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | No, Secure boot, AES, RSA, ECC, Hash, TRNG, Arm TrustZone |
Application Block Diagrams
| Single Board Computer Gateway SBC gateway with Arm Cortex-A55 and Arm Cortex-M33 cores offers efficient processing, flexibility, and connectivity. |
Additional Applications
- IoT gateway applications
Applied Filters: