Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IO-Link compliant transceiver
  • One IO-Link channel with up to 250mA permanent driving current
  • Configurable PNP-, NPN- and Push-Pull mode
  • Configurable slew rate limitation
  • Configurable current limit
  • Automatic recovery function
  • Wake-up detection
  • 3 LDO options with up to 20mA
    • 3.3V LDO output
    • 5V LDO output
    • External LDO
  • Reverse-polarity protection
  • Overcurrent detection
  • Undervoltage detection
  • Over-temperature detection
  • Small DFN-10 3mm x 3mm package

Description

The CCE4503 is an easy-to-use device-side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple.

Controlled by a UART interface (TXD, RXD, TXEN), the output drivers can be configured as PNP, NPN or Push-Pull. Three LDO options and an automatic wake-up detection simplify the overall system requirements and reduce the need for additional external circuitry. The integrated protection features such as reverse-polarity protection, overcurrent protection, undervoltage detection, and thermal protection ensure robust functionality and communication.

With the small 3mm x 3mm DFN10 package size, it is especially suitable for space-limited sensor and actuator applications.

The CCE4503 IO-Link Device Transceiver is suitable for IO-Link device applications and is compliant with the IO-Link interface and system specification Version 1.1.2 from July 2013, accessible via www.io-link.org.

For a complete end-to-end system solution, Renesas also provides the CCE4510 two-channel IO-Link Master Transceiver.

Benefits

  • All IO-Link frame types supported
  • Optimized feature set for best in market cost-efficiency
  • Improved protection features
  • Low power dissipation
  • Minimal need for external circuitry
  • Especially suitable for space-constricted applications

Parameters

AttributesValue
Channels (#)1
Master/DeviceD
Advanced Features3.3V and 5V LDO options, Embedded reverse polarity and overcurrent protection, Automatic recovery
Supply Voltage (V)7 - 36
Temp. Range (°C)-40 to +125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN103.0 x 3.0 x 0.75—0.5
DFN103.0 x 3.0 x 0.75100.5

Application Block Diagrams

IO-Link Sensors Block Diagram
IO-Link Sensors
This system enables smart sensor control via IO-Link communication.

Additional Applications

  • IO-Link sensors
  • IO-Link actuators
  • High voltage level shifter
  • Industrial automation

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits