Skip to main content
Renesas Electronics Corporation

Overview

Description

This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.

There are three types of MCB-RX26T: Type A, B, and C, each featuring a different MCU:

  • Type A: R5F526TFCDFP (100pin, ROM/RAM=512KB/64KB, without TSIP-Lite)
  • Type B: R5F526TFDDFP (100pin, ROM/RAM=512KB/64KB, with TSIP-Lite)
  • Type C: R5F526TACDFM (64pin, ROM/RAM=256KB/48KB, without TSIP-Lite)\

This product (MCB-RX26T Type B) has two versions: Version 1 (P/N: RTK0EMXE70C01000BJ) and Version 2 (P/N: RTK0EMXE70C01001BJ).

  • Version 1 does not support PFC control for the high-voltage inverter board, while Version 2  supports single PFC control and interleaved PFC control.
  • Version 1 will be discontinued. Please consider using the successor product, Version 2.

Please note that the supported board versions differ depending on the sample code. The supported boards are listed in the application notes included with the sample code. Be sure to use the sample code corresponding to your board's version.

Supported inverter boards:


Supported communication board:

Features

  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Equipped with an on-board debugger circuit
  • RX26T with Trusted Secure IP (TSIP-Lite)
  • Supports 2 motor control
  • Supports high-voltage inverter board

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)Description
RTK0EMXE70C01001BJActiveOut of Stock1u | $211.76
RTK0EMXE70C01000BJLast Time BuyIn Stock1u | $211.76MCB-RX26T Type B / CPU Board for RX26T MCU Group

Videos & Training

Support

Support Communities

  1. RX26T Sensorless FOC: Phase current measurement error in closed loop (2-shunt, DRV8323 inverter).

    Hello, Sample: RX26T_MCBA_MCILV1_SPM_LESS_FOC_E2S_V110, ported to TI BOOSTXL-DRV8323RHinverter (2-shunt). MCU: RX26T (R5F526TFDDFP), MCB-RX26T Type B. Motor: A2212920KV PMSM (7 pole pairs, surface-mount). Bus: 12V current-limited supply. Setup: retargeted inverter constants for the DRV8323RH - shunt 0.007 ohm, CSAgain 10 ...

    Jul 27, 2026