Skip to main content
Renesas Electronics Corporation

Description

This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.

There are three types of MCB-RX26T: Type A, B, and C, each featuring a different MCU:

  • Type A: R5F526TFCDFP (100pin, ROM/RAM=512KB/64KB, without TSIP-Lite)
  • Type B: R5F526TFDDFP (100pin, ROM/RAM=512KB/64KB, with TSIP-Lite)
  • Type C: R5F526TACDFM (64pin, ROM/RAM=256KB/48KB, without TSIP-Lite)

This product (MCB-RX26T Type A) has two versions: Version 1 (P/N: RTK0EMXE70C00000BJ) and Version 2 (P/N: RTK0EMXE70C00001BJ).

  • Version 1 does not support PFC control for the high voltage inverter board, while Version 2 supports single PFC control and interleaved PFC control.
  • Version 1 will be discontinued. Please consider using the successor product, Version 2.

Please note that the supported board versions differ depending on the sample code. The supported boards are listed in the application notes included with the sample code. Be sure to use the sample code corresponding to your board's version.

Supported inverter boards:

Supported communication board:

Features

  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Equipped with an on-board debugger circuit
  • Supports 2 motor control
  • Supports high-voltage inverter board

Applications

Type Title Date
Manual - Development Tools PDF 751 KB 日本語
End Of Life Notice PDF 221 KB
Application Note PDF 3.00 MB 日本語
This sample program provides a vector control (Hall Field Oriented Control, FOC) function that uses a threephase permanent magnet synchronous motor (PM motor) equipped with a Hall sensor as a position, speed and rotary direction detector over the whole speed range from standstill to low, middle, and high speed. Hall sensor can be viewed as a low-resolution encoder.
Application Note PDF 5.07 MB 日本語
Provide various control algorithms primarily featuring PM sensorless vector control functions and flying start functions for RA family/RX family CPU boards and the Renesas Electronics inverter MCI-LV-1.
Application Note PDF 3.21 MB 日本語
This sample project enables vector control of a permanent magnet synchronous motor (PMSM). Current detection for vector control supports both 2-shunt and 1-shunt resistor methods.
Application Note PDF 3.47 MB 日本語
This sample program enables vector control of an encoder-equipped permanent magnet synchronous motor (PMSM).
Application Note PDF 2.26 MB 日本語
This sample program support Renesas CPU boards (MCB-RX26 Type A and MCB-RA6T2) and industrial high voltage inverter boards (MCI-HV-2-1PH )and MCI-HV-2-3PH). It provides the functions such as V/f control, torque boost compensations, Dead-time (voltage error) compensation, sample delay compensation, Control of the relay for connecting the inrush-current prevention resistor, Protection against overvoltage and overcurrent, detection of overheating in the inverter.
Application Note PDF 3.95 MB 日本語
Provide the various control algorithms for the RA6T2 and RX26T CPU boards and MCI-HV-1 200-VAC high-voltage inverter from Renesas. These algorithms are mainly for implementing a sensorless vector control function for permanent magnet motors (PM) and a PFC (power factor correction) function for use in home appliances.
Application Note PDF 2.77 MB 日本語
This sample program provides a software that can drive 3-phase interior permanent magnet (IPM) motor using sensorless vector control (Sensorless FOC) over the whole speed range from standstill to low, middle, and high speed ranges.
Application Note PDF 2.32 MB 日本語
AI-generated Summary: This sample program enables vector control of two permanent magnet synchronous motors (PMSM) using a Renesas RX26T microcontroller.
PCB Design Files
Log in to Download ZIP 1.31 MB
Application Note PDF 3.82 MB
AI-generated Summary: Azure RTOS sample projects demonstrate how to develop applications using ThreadX, FileX, GUIX, NetX Duo, and USBX on Renesas RX family microcontrollers with e2 studio or IAR Embedded Workbench. The projects support various RX devices and include examples for IoT connectivity, low power operation, and secure bootloader integration. Microsoft has contributed Azure RTOS to open source under Eclipse ThreadX, discontinuing official updates. Renesas discontinues the RYZ014A LTE module, recommending Sequans GM01Q as a compatible replacement. Development tools and supported sample projects vary by device, with detailed setup instructions and sample descriptions provided.
12 items

Software & Tools

Software & Tools

Software title
Software type
Company
QE: Tools for Particular Applications
A group of utilities which extends integrated development environment (Tools for Particular Applications: USB, TCP/IP, Bluetooth® low energy, Camera, LCD, Capacitive Touch Sensors, and Current Consumption Tuning etc.)
Solution Toolkit Renesas
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
2 items

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 11.41 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample program provides a vector control (Hall Field Oriented Control, FOC) function that uses a threephase permanent magnet synchronous motor (PM motor) equipped with a Hall sensor as a position, speed and rotary direction detector over the whole speed range from standstill to low, middle, and high speed. Hall sensor can be viewed as a low-resolution encoder.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=CC-RX|V3.07.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 28.37 MB 日本語 Compiler: CC-RX, GNU ARM Embedded Function: Application Example IDE: CS+ for CC, e2 studio
Provide various control algorithms primarily featuring PM sensorless vector control functions and flying start functions for RA family/RX family CPU boards and the Renesas Electronics inverter MCI-LV-1.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 33.01 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample project enables vector control of a permanent magnet synchronous motor (PMSM) using a Renesas RX26T microcontroller. Current detection for vector control supports both 2-shunt and 1-shunt resistor methods.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 23.96 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample program enables vector control of an encoder-equipped permanent magnet synchronous motor (PMSM).
Sample Code
[Software=RA Flexible Software Package|v6.1.0],[Toolchains=CC-RX|V3.07.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 12.33 MB 日本語
Application: Industrial, Motor Control
Compiler: CC-RX, GNU ARM Embedded Function: Application Example IDE: e2 studio
This sample program support Renesas CPU boards (MCB-RX26 Type A and MCB-RA6T2) and industrial high voltage inverter boards (MCI-HV-2-1PH )and MCI-HV-2-3PH). It provides the functions such as V/f control, torque boost compensations, Dead-time (voltage error) compensation, sample delay compensation, Control of the relay for connecting the inrush-current prevention resistor, Protection against overvoltage and overcurrent, detection of overheating in the inverter.
Sample Code
[Software=RA Flexible Software Package|v5.4.0],[Toolchains=CC-RX|V3.06.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 56.61 MB 日本語
Application: Motor Drives
Compiler: CC-RX, GNU ARM Embedded Function: Application Example IDE: e2 studio
Provide the various control algorithms for the RA6T2 and RX26T CPU boards and MCI-HV-1 200-VAC high-voltage inverter from Renesas. These algorithms are mainly for implementing a sensorless vector control function for permanent magnet motors (PM) and a PFC (power factor correction) function for use in home appliances.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 8.25 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: e2 studio
This sample program provides a software that can drive 3-phase interior permanent magnet (IPM) motor using sensorless vector control (Sensorless FOC) over the whole speed range from standstill to low, middle, and high speed ranges.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 10.34 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: e2 studio
This sample program enables vector control of two permanent magnet synchronous motors (PMSM) using a Renesas RX26T microcontroller.
8 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Description
RTK0EMXE70C00001BJActiveOut of Stock1u | $211.76
RTK0EMXE70C00000BJLast Time BuyIn Stock1u | $211.76MCB-RX26T Type A / CPU Board for RX26T MCU Group