Skip to main content
Renesas Electronics Corporation

Description

The MCB-RX14T is a Motor Control CPU board featuring the RX14T 48MHz entry-level 32-bit MCU. Implementing a motor control solution using the RX14T can be easily achieved by combining the MCB-RX14T CPU board with a supported inverter board. Additionally, pairing the MCB-RX14T CPU board with a supported communication board enables electrical isolation from the PC, ensuring safe motor control evaluation and debugging.

Features

  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Equipped with on-board debugger circuit
  • Supports dual motor control
  • Pmod™ connector (x1), Pmod connector through-hole (x1)

Applications

Type Title Date
Manual - Development Tools PDF 866 KB 日本語
MCB-RX14T is a CPU board designed for motor control evaluation. When used in combination with an inverter board, it enables easy motor control using the RX14T MCU. This manual includes essential information for using the board, such as specifications, functional block diagrams, layouts, and jumper settings. It also provides details necessary for software design, including function descriptions and pin assignment information for interface connectors.
PCB Design Files
Log in to Download ZIP 10.26 MB
The design files for the MCB-RX14T include the schematic, BOM list, and Gerber data for the board layout. These files are essential for board design and manufacturing, enabling a more detailed evaluation of the board.
Application Note PDF 1.86 MB 日本語
This sample program enables 120-degree conducting control of an permanent magnet synchronous motor (PMSM).
Application Note PDF 3.00 MB 日本語
This sample program provides a vector control (Hall Field Oriented Control, FOC) function that uses a threephase permanent magnet synchronous motor (PM motor) equipped with a Hall sensor as a position, speed and rotary direction detector over the whole speed range from standstill to low, middle, and high speed. Hall sensor can be viewed as a low-resolution encoder.
Application Note PDF 3.21 MB 日本語
This sample project enables vector control of a permanent magnet synchronous motor (PMSM). Current detection for vector control supports both 2-shunt and 1-shunt resistor methods.
Application Note PDF 3.47 MB 日本語
This sample program enables vector control of an encoder-equipped permanent magnet synchronous motor (PMSM).
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
QE: Tools for Particular Applications
A group of utilities which extends integrated development environment (Tools for Particular Applications: USB, TCP/IP, Bluetooth® low energy, Camera, LCD, Capacitive Touch Sensors, and Current Consumption Tuning etc.)
Solution Toolkit Renesas
2 items

Software Downloads

Type Title Date
Board Description File BDF 9 KB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 5.32 MB 日本語 Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample program enables 120-degree conducting control of an permanent magnet synchronous motor (PMSM).
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 11.41 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample program provides a vector control (Hall Field Oriented Control, FOC) function that uses a threephase permanent magnet synchronous motor (PM motor) equipped with a Hall sensor as a position, speed and rotary direction detector over the whole speed range from standstill to low, middle, and high speed. Hall sensor can be viewed as a low-resolution encoder.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 33.01 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample project enables vector control of a permanent magnet synchronous motor (PMSM) using a Renesas RX26T microcontroller. Current detection for vector control supports both 2-shunt and 1-shunt resistor methods.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 23.96 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample program enables vector control of an encoder-equipped permanent magnet synchronous motor (PMSM).
4 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK0EMXH30C00000BJActiveOut of Stock1u | $211.76N/A