Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The RL78/L23 Fast Prototyping Board, featuring the RL78/L23 MCU, is ideal for various prototype development. This board has a USB-UART converter for COM port debug function, enabling programming and debugging without extra tools. It includes an LCD panel (8 digits x 16 segments) and two touch buttons, thus you can start evaluation of the LCD and capacitive touch immediately. In addition, it has high flexibility and expandability by supporting Arduino Uno, Pmod™, Grove interfaces, and through-holes with access to all MCU pins. It supports firmware updating, Wi-Fi, LoRa, and LoRaWAN-based wireless communication by sample code. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.

Note: This board comes with two touch buttons using a capacitive sensor unit for simple evaluation, but when designing an actual board, please check the Capacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide (R30AN0389) and use the Capacitive Touch Evaluation System for RL78/L23 (RSSK-RL78L23) for evaluation.

Features

  • Equipped with an RL78/L23 16-bit microcontroller (R7F100LPL3CFB)
    • 32MHz, RL78-S3 Core
    • ROM: 256KB x 2 banks, RAM: 32KB, Data Flash 8KB
    • 100-pin LFQFP, 14mm x 14mm x 1.7mm, 0.5mm pitch
  • Programs can be written and debugged via the COM port communication by connecting it to a PC with a USB cable
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Uno and Pmod™
  • Arduino library available
  • Equipped with LCD panel and capacitive touch sensor buttons
  • Support for various RL78 software and tools

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7RLL230S00001BJActiveIn Stock1u | $21.86Available

Videos & Training

Support

Support Communities

  1. The RL78-FPB-RL78L23 board is facing an issue in reading the input status.

    Hi community, I’m facing an issue while reading input on my RL78L23 development board. Below, I’ve included my full code—please guide me. #include "iodefine.h" #include void Clock_Init(void) { /* 1. Enable HOCO */ CSC &= ~0x01U; // HIOSTOP = 0 → HOCO ...

    Mar 24, 2026
  2. FPB-RL78L23: LED on P6.2 (pin 8) not blinking after flashing code

    Hello, I have an FPB-RL78L23 Renesas development kit. I connected an external LED to the board: one leg of the LED goes to GND and the other leg is connected to pin 8. My goal is simply to make the LED blink. I wrote the following code and attempted ...

    Nov 18, 2025
  3. FPB-RL78L23: LED on P6.2 (pin 8) not blinking after flashing code

    Hello, I have an FPB-RL78L23 Renesas development kit. I connected an external LED to the board: one leg of the LED goes to GND and the other leg is connected to pin 8. My goal is simply to make the LED blink. I wrote the following code and attempted ...

    Nov 18, 2025
View All Results from Support Communities (8)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.