Skip to main content
Renesas Electronics Corporation

Features

  • Integrated 1.5A continuous IDS nFET load switch
  • Integrated low RDSON nFET switch: 70 mΩ
  • Input voltage range: 2.7V to 5.5V
  • Operating temperature range: -40°C to 85°C
  • Resistor-adjustable active current limit
    • ±10% accuracy for current limit thresholds between 0.27A and 1.81A
    • ±15% accuracy for current limit thresholds below 0.27A
  • Open-drain FLT (fault) signaling
  • Input overvoltage protection
  • Absolute VIN maximum voltage rating of 28 VDC
  • Over-temperature protection
  • Undervoltage lockout
  • True reverse-current blocking
  • Active low ON signal control
  • Low θJA design in a 9-pin, 1.21mm x 1.21mm, 0.4mm pitch 9L WLCSP package
  • Pb-free, Halogen-free, and RoHS-compliant

Description

Operating from a 2.7V to 5.5V power supply, the SLG59H1343C is a self-powered, high-performance, 70mΩ nFET load switch designed for high-side power-rail applications up to 1.5A. When turned ON, its internal reverse-current protection rapidly opens the switch if a reverse-voltage condition is detected (specifically, when VOUT > VIN + 50mV). When turned OFF, its built-in back-to-back reverse-current blocking circuit effectively prevents any reverse-path leakage current.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VIN Channel 1 min. (V)2.7
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)65
Input Quiescent Current Channel 1, max (µA)100
Input Quiescent Current when OFF Channel 1, typ (µA)0.5
Input Quiescent Current when OFF Channel 1, max (µA)2
RDSON (Typ) Channel 1 (mΩ)70
IDS Channel 1 (A)1.5
EnableActive Low
Output Voltage Slew Rate set byInternally Fixed
Discharge CircuitNo
Undervoltage ProtectionYes
Over Voltage ProtectionYes
Power Good (PG), FAULT indicatorFAULT
Reverse current blockingYes
Reverse voltage detectionYes
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 10.16 - 1.81
Short Circuit ProtectionNo
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. Type
WLCSP-9

Application Block Diagrams

Cost-optimized bedside monitor block diagram featuring a high-performance MCU and various connectivity options range from wired Ethernet to wireless Bluetooth LE or Wi-Fi.
Bedside Monitor
Scalable bedside monitoring platform for real‑time patient vitals and connected care.

Additional Applications

  • Fast turn-on/off power rail switching
  • Frequent wake and sleep power cycle
  • Mobile devices and portable devices

Applied Filters: