Skip to main content
Renesas Electronics Corporation

Overview

The SLG59H1343C-EVB board evaluates the SLG59H1343C high-voltage GreenFET load switch. It has all the necessary screw terminals to connect the input voltage, output load, and connectors to measure main parameters and configure input signals.

Features

  • Supported GreenFET: SLG59H1343C
  • Input voltage range from 2.7V to 5.5V
  • Input current range from 0A to 1.5A
  • Access to the power pins (VIN, VOUT, GND) and logic pins (ON, FLT)
  • On-board CIN and COUT capacitors
  • Current limit configuration via RSET ARRAY

Products in the Design

Sample & Buy

SLG59H1343C High-Voltage GreenFET Load Switch Evaluation Board

SLG59H1343C-EVB

Active