Skip to main content
Renesas Electronics Corporation

Household Aroma Diffuser

Overview

Description

Growing consumer focus on wellness, home ambiance, and smart home technology is driving demand for natural and non-invasive methods—such as aroma diffusers—to manage stress, improve sleep, and create a relaxing environment. Aroma diffusers disperse essential oils into the air by breaking them down into a fine mist or vapor using heat or fans, creating a fragrant atmosphere.

This aroma diffuser is an effective, connected, and low-power system. With a compact BOM, it heats the scent insert placed by the user and optionally uses a fan to disperse the vapor into the air. The system can also authenticate scent cartridges to provide smart connectivity and insights, and it features a flexible power architecture that supports both battery-powered and wall AC deployment.

System Benefits:

  • Low-power design enables long battery life and efficient operation when connected to a wall AC outlet.
  • Ultra-low power Wi-Fi 6 enables 2.4/5 GHz bands for longer range, better performance, and stable connectivity.
  • Compact mixed-signal IC integrates mixed-signal logic and high-voltage functionality into a single component for BOM reduction.
  • Built-in protections include undervoltage lockout, overcurrent protection, and thermal shutdown.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Battery-Powered Aroma Diffuser

WS070-1: WEBLine.144LineConnector Line.157Connector Line.158Connected signals lineSheet.84Transformer Inductor Coreless (Air conductor).65Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94LineLine.76Scent InsertScent InsertScent InsertJarSheet.50Sheet.51JarJarJarAroma OilAroma OilAroma OilCartridge AuthenticationCartridge AuthenticationCartridge AuthenticationConnector LineConnector Arrow.201Connector Line.23Connector Arrow.180Connector Arrow.183Connector Arrow.192Connector ArrowLine.240Connector Line.248Connector Line.249Connector Arrow.256Sheet.77Transformer Inductor Coreless (Air conductor).65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74LineLine.76AntennaSheet.5Sheet.6Sheet.7Sheet.8Sheet.9Wi-FiSPST NO SwitchSheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19GroundSheet.21Sheet.22Connector Line.24NFC ReaderNFC ReaderNFC ReaderTransformer Inductor Coreless (Air conductor)Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Bi-directional3.3V3.3V3.3VLine ArrowConnected signals arrow.102Diode - LEDSheet.107Sheet.108Sheet.109Sheet.110Sheet.111Darlington.651Sheet.113Darlington.254Line.128Diode - LED.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Darlington.651Sheet.139Darlington.254Ground.141Sheet.142Sheet.143Line.145Line.146Connector 1.160BluetoothSheet.156Resistor - FixedGround.151Sheet.152Sheet.153Line.160Connector 1.160.161FanSheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168Sheet.169Sheet.170Sheet.171Sheet.172Motor-DCSheet.174Sheet.175MMSheet.176WatchdogWatchdogWatchdogEnableEnableEnableTemperature SensorTemperature SensorTemperature SensorPressure SensorPressure SensorPressure SensorBi-directional.197Connected signals line.198Connected signals line.199Fan SystemFan SystemFan SystemConnector Arrow.203WS070-1WS070-1WS070-13.3V3.3V3.3VBattery 2-CellSheet.224Sheet.225Sheet.226Sheet.227Line 1pt.1552Line 1pt.1608Ground.230Sheet.231Sheet.232Resistor - VaristorSheet.234Sheet.235Sheet.236Sheet.237Sheet.238Sheet.239Line.244Connected signals line.245USB-CUSB-CUSB-CUSB-CSheet.209Sheet.210Sheet.211Sheet.212Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Connector Arrow.2553.3V3.3V3.3VLine Arrow.260Connector 1.160.261HVPAKHVPAKHVPAKSheet.262Battery ChargerBattery ChargerBattery ChargerLDOLDOLDOVBATVBATVBATTMP_SNSTMP_SNSTMP_SNSVBUSVBUSVBUSVMIDVMIDVMIDRIN_NRIN_NRIN_NSheet.263Wi-Fi/Bluetooth Low EnergyWi-Fi/Bluetooth Low EnergyWi-Fi/Bluetooth Low EnergyPHYPHYPHYGPIOGPIOGPIOVBATVBATVBATSPISPISPIPWMPWMPWMGPIOGPIOGPIOGPIOGPIOGPIOI2CI2CI2CGPIOGPIOGPIOSheet.264HVPAKHVPAKHVPAKVDDVDDVDDVDD2VDD2VDD2GPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOHVGPOHVGPOHVGPOHVGPOHVGPOHVGPOISENSISENSISENSGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOI2CI2CI2C
Exiting Interactive Block Diagram

AC-Powered Aroma Diffuser

WS070-2: WEBLineLine.144Connector Line.158Connector Line.157Connected signals lineConnector LineConnector Arrow.201Connector Line.23Connector Arrow.180Connector Arrow.183Connector Arrow.192Sheet.77Transformer Inductor Coreless (Air conductor).65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74LineLine.76AntennaSheet.5Sheet.6Sheet.7Sheet.8Sheet.9Wi-FiSPST NO SwitchSheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19GroundSheet.21Sheet.22Connector Line.24AC Power Source.188Sheet.26Alternating CurrentConnector Line.29Connector ArrowConnector Arrow.413.3V3.3V3.3VConnected signals arrowConnected signals arrow.47Transformer Inductor Coreless (Air conductor)Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Bi-directionalSheet.84Transformer Inductor Coreless (Air conductor).65Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94LineLine.76Scent InsertScent InsertScent InsertJarSheet.50Sheet.51JarJarJarAroma OilAroma OilAroma OilCartridge AuthenticationCartridge AuthenticationCartridge Authentication3.3V3.3V3.3VLine ArrowConnected signals arrow.102Diode - LEDSheet.107Sheet.108Sheet.109Sheet.110Sheet.111Darlington.651Sheet.113Darlington.254Line.128Diode - LED.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Darlington.651Sheet.139Darlington.254Ground.141Sheet.142Sheet.143Line.145Line.146Connector 1.160BluetoothSheet.156Resistor - FixedGround.151Sheet.152Sheet.153Line.160Connector 1.160.161FanSheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168Sheet.169Sheet.170Sheet.171Sheet.172Motor-DCSheet.174Sheet.175MMSheet.176WatchdogWatchdogWatchdogEnableEnableEnableSheet.188AC Power from Wall OutletAC Power from Wall OutletAC Power from Wall OutletPlugSheet.32Sheet.33Sheet.34Sheet.35Sheet.1905V5V5VCircleBi-directional.197Connected signals line.198Connected signals line.199Fan SystemFan SystemFan SystemConnector Arrow.203WS070-2WS070-2WS070-2HVPAKHVPAKHVPAKNFC ReaderNFC ReaderNFC ReaderTemperature SensorTemperature SensorTemperature SensorPressure SensorPressure SensorPressure SensorAC/DCAC/DCAC/DCDC/DCDC/DCDC/DCSheet.206HVPAKHVPAKHVPAKVDDVDDVDDVDD2VDD2VDD2GPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOHVGPOHVGPOHVGPOHVGPOHVGPOHVGPOISENSISENSISENSGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOI2CI2CI2CSheet.207Wi-Fi/Bluetooth Low EnergyWi-Fi/Bluetooth Low EnergyWi-Fi/Bluetooth Low EnergyPHYPHYPHYGPIOGPIOGPIOVBATVBATVBATSPISPISPIPWMPWMPWMGPIOGPIOGPIOGPIOGPIOGPIOI2CI2CI2CGPIOGPIOGPIO
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?