Renesas is enabling a comprehensive partner ecosystem to deliver an array of software and hardware building blocks that will work out-of-the-box with Renesas RX Family MCUs. The Renesas RX ecosystem will help accelerate the development of IoT applications, including core technologies such as security, safety, connectivity, and HMI among others.

Image
Renesas RX Ready
IAR / Secure Thingz Compliance Suite for Renesas RX
Compliance Suite for Renesas RX includes security development tools and practical guidance to ensure security legislation compliance in IoT applications based on Renesas RX MCUs.
Ubiquitous AI Edge Trust for RX MCUs
Edge Trust is a solution for enabling secure IoT services thanks to lifecycle management of IoT devices by digital certificate.
wolfSSL Embedded SSL/ TLS Library
wolfSSL's products are designed to offer optimal embedded performance and rapid integration into RX MCUs.
Ubiquitous AI Edge Trust for RX MCUs
Edge Trust is a solution for enabling secure IoT services thanks to lifecycle management of IoT devices by digital certificate.
SEGGER emWin Graphics Library for RX MCUs
SEGGER’s ready-to-use emWin graphics library solution enables the creation of GUIs for the Renesas RX Family of 32-bit MCUs on any display.
Tara Systems Embedded Wizard
Embedded Wizard is a GUI technology that enables the customer to create platform-independent and high-performance graphical user interfaces (GUI), even on resource-constrained microcontrollers.
TOSHIBA RECAIUS Speech Recognition for RX MCUs
RECAIUS, speech recognition middleware voice trigger, detects prespecified words and allows hands-free operation without using a switch to initiate listening.
BFG Motor Control for RX MCUs
The BFG motor control reference design and software solution address a wide range of embedded motor-driven applications.
CT Green Tech 3kW Power Stage
The 3kW Power Stage provides users easy-to-set-up motor control firmware development environment to increase time-to-market design based on the RX66T device from the powerful 32-bit RX microcontrollers family running at 160MHz and delivering 6.0 CoreMark/MHz.
CT Green Tech Flying Start Control
The FLYING START CONTROL provides users motor evaluation and development environment to start Motors adding Moment of Inertia to design with reduction of the maximum stress on mechanical components.
DTDS Inverter Aircon Solution
DTDS Inverter Aircon Solution adopted RX24T to control a single rotary compressor with integrated IPM and software PFC.
Etouch RX24T + Resolver Solution
Etouch high resolution position motor control solution is based on Renesas RX24T and RDC IC.
TMGTE IO-Link Device Software​
Simple to complex IO-Link projects can be realized with the comprehensive TMGTE IO-Link Device Software.
GaleComm Flash MCU Programmer
FT200 series programmer is a single-channel programmer, with good compatibility, powerful features.
IAR Embedded Workbench for Renesas RX
The IAR Embedded Workbench development toolchain provides powerful code optimizations and comprehensive debugging features in an easy-to-use IDE.