Overview
Description
Embedded Wizard is a graphical user interface (GUI) technology that enables customers to create platform-independent, high-performance GUIs, even on resource-constrained microcontrollers (MCUs). Designed to provide a comfortable workflow for embedded systems, it simplifies the development process for GUI projects. Embedded Wizard supports customers in the realization of their GUI projects by simplifying development efforts for RX Family and RA Family MCUs, and RZ Family MPUs.
Features
- Modern and user-friendly WYSIWYG authoring tool
- Generation of source code optimized for the selected target system
- Ready-to-use widgets, effects, animations, layout functions, vector graphic rendering, etc.
- Highly efficient code and minimum memory footprint
- No (RT)OS is required; GUIs can even run on bare metal
- Currently supporting RX261, RX65N, RX72N, RA4M2, RA6M3, EK-RA8D1, EK-RA8D2, RA8P1, RZ/A Series, RZ/G2L, RH850
Comparison
Applications
- Industrial
- Automotive
- Medical
- Consumer electronics
- Home appliances