Skip to main content

Provider

Overview

Description

Renesas and Veridify Security deliver strong security solutions, public key authentication, and identification for Renesas RA2 and RA6 of the RA Family, RX100 and RX130 of the RX Family, and the RL78 Family. Veridify’s methods are extremely efficient – delivering fast performance, a small footprint, and ultra-low energy consumption, making them ideal for sensor-based platforms where energy or battery life may be an issue. The SDK and tools are available to easily and quickly integrate Veridify’s security methods into your solutions.

Image
Veridify Zero Trust IoT/M2M Security - DOME Solution Architecture

Features

  • Easily enables powerful security functions like zero trust authentication, data encryption, device ownership, secure boot, and secure firmware update.
  • Databases or external network connections are not required
  • Quantum-resistance delivers future-proof authentication and data protection
  • Quick and inexpensive software implementation reduces time and cost to market

Comparison

Applications

Software

Software Downloads

Type Title Date
Library ZIP 2.31 MB
Library Log in to Download ZIP 5.70 MB
2 items

Documentation