Overview
Description
Axivion Suite consists of advanced architecture verification and static code analysis tools, which reduce technical debt and help keep code maintainable. The automated, comprehensive code reviews include a delta analysis. Issues can be identified at an early stage and fixed with fewer resources. Reducing the time and resources needed to maintain or refactor the code improves the go-to-market time of feature releases. The lifetime of the software is significantly prolonged, thus increasing the overall ROI. An optional Tool Qualification Kit is ideal for any safety-critical software written in C, C++, or C#. Axivion Suite works with the RA, RX, and RL78 Families of MCUs and the RZ Family of MPUs.
Features
- Reduce Technical Debt: Automated code reviews and early issue detection
- Enhance Safety Compliance: Certified to ensure code is compliant with industry-leading safety & security standards (ISO 26262, IEC 62304, IEC 61508, EN 50128, and EN 50657)
- Boost Productivity: It integrates seamlessly into your existing CI/CD and DevOps and easily connects to your preferred IDE (e.g. Visual Studio, VS Code, Eclipse, Eclipse-based such as e2 studio, IAR Embedded Workbench) or building tool (e.g. Yocto, cmake, bazel)
- Shorten Time-to-Market: Fewer resources needed on code maintenance by offering fully customizable software solution, which detects issues before they cause problems
Comparison
Applications
- Safety-relevant software written in C, C++, C#
- Automotive
- Medical
- Industrial automation
- Industrial vehicles
- Consumer electronics
- Telecommunications