Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Vision AI Box

Overview

Description

Vision AI boxes (also known as vision AI gateways) perform complex, real-time AI inference and image processing directly at the edge, reducing latency and cloud dependency for faster insights and processing. Acting as centralized control hubs, they efficiently manage video data from multiple cameras and AI models while ensuring secure connectivity, robust data handling, and scalable performance for large-scale deployments.

This vision AI box combines a high-performance AI MPU with optimized power management to deliver high-speed processing, low power consumption, and advanced peripheral integration—maximizing system efficiency in smart surveillance and industrial vision applications.

System Benefits​:

  • High-speed AI vision processing with multiple decoded video streams (H.264 or H.265), supporting concurrent AI inference with minimal switching overhead.
  • Flexible high-bandwidth and high-speed connectivity supports Gigabit Ethernet (100/1000Mbps) and USB 3.1 Gen1 (5Gbps) for fast data transfer.
  • Expandable peripheral interfaces via PCI Express® 2.0 (Gen2 / 2 Lane) for connecting additional accelerators or network devices.
  • Simplified power architecture with built-in power sequencing control in the MPU, streamlining power supply design and enhancing reliability.
  • Integrated communication modules, including Wi-Fi, Bluetooth® Low Energy (LE), and LTE Cat-M1 cellular IoT.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
JP215: WEBCamera xNCamera xNCamera xNCameraCameraCameraEU092EU092EU092Ethernet PHYEthernet PHYEthernet PHYClockClockClockWi-Fi ModuleWi-Fi ModuleWi-Fi ModuleLTE-M ModuleLTE-M ModuleLTE-M ModuleSSDSSDSSDVideo cameraSheet.45Sheet.46Sheet.47Sheet.48SD Card.60Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59eMMCeMMCeMMCConnector double arrowConnector double arrow.121Connector double arrow.139LPDDR4LPDDR4LPDDR4Connector Arrow.192Connector Line.23412VIN12VIN12VINSurveillance CameraSurveillance CameraSurveillance CameraConnector 2.65Line ArrowLine Arrow.2930.8V0.8V0.8VLine Arrow.2951.1V1.1V1.1VLine Arrow.2971.8V1.8V1.8VLine Arrow.2990.8V0.8V0.8VLine Arrow.301 1.8V1.8V1.8VLine Arrow.3033.3V3.3V3.3VLine Arrow.305 0.8V0.8V0.8VLine Arrow.3072.5V2.5V2.5VPMICPMICPMICConnector Arrow.149Connector Line.130Antenna.68Sheet.312Sheet.313Sheet.314Sheet.315Sheet.316Connector LineAntenna.317Sheet.318Sheet.319Sheet.320Sheet.321Sheet.322Connector Line.323Bi-directionalBi-directional.328Line Arrow.3363.3V3.3V3.3VConnected signals arrowLine Arrow.3391.8V1.8V1.8VLine Arrow.3411.1V1.1V1.1VLine Bi-directionalEthernet Gateway SwitchEthernet Gateway SwitchEthernet Gateway SwitchConnector dotted double arrow 3.3V3.3V3.3VLine Arrow.353 3.3V3.3V3.3VLine Arrow.355Sheet.356MPUMPUMPUMMCMMCMMCLPDDR4LPDDR4LPDDR4USBUSBUSBGbit EthernetGbit EthernetGbit EthernetPCIe ClockPCIe ClockPCIe ClockSDIOSDIOSDIOSDIOSDIOSDIOUARTUARTUARTPCIePCIePCIeCamera ModuleCamera ModuleCamera Module
Exiting Interactive Block Diagram

Partners

SC MXT Creation SRL Logo
MXT

The MXT SMARC SoMs integrate ultra-efficient AI inference, image-processing acceleration, and industrial interface readiness into a rugged SMARC form factor for edge AI.

Learn more about our MXT RZ/V2MA SMARC System on Module (SoM)

Support