Skip to main content
This Software / Tool Has Been Discontinued

Please contact technical support with any questions.

Overview

Description

The PC7501 emulator has full bus trace and is available for in-circuit emulation in system designed around the M16C Platform of processors. This compact unit is capable of emulation up to 66MHz (i.e., available at over 20MHz) and has many other enhancements of the conventional PC4701U.

Features

Release Information

PC7501 Emulator Debugger (Supported IDE: High-performance Embedded Workshop)

PC7501 Emulator Debugger for M32C Series

Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007

PC7501 Emulator Debugger for M16C/60,30,20,10, M16C/Tiny and R8C/Tiny Series
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007

Details of upgrade (See Tool News)

Operating Environment

Target Devices

Downloads

Documentation

Additional Details

Components

  • Emulator main unit (PC7501)
  • AC adapter (100-240V, 50/60Hz)
  • AC power cable (3m)
  • LPT parallel interface cable (1.9 m, IEEE 1284-A male to IEEE 1284-C male cable)
  • USB interface cable (1.9 m)
  • External trigger input/ event output cable (50cm)
  • 160-wire flexible cable for connection with emulation probe (M3T-FLX160C)
  • Converter board for connection with emulation probe (M3T-FLX160-EPB)
  • User's manual
  • CD-ROM (Emulator debugger etc.)

Note: An Ethernet cable for LAN is not packaged and is not available as an option.

System Configuration

Image
System Configuration

To find out the required emulation probe and accessories for your target device, see "Applicable Debugger and Emulation Probe" below.

Applicable Debugger (Bundled) and Emulation Probe (Sold separately)

The supported MCUs of the PC7501 and the bundled emulator debuggers are as follows.
Support for this product is limited to customers who have already adopted these products.

Target MCUsEmulator debugger
(Come with PC7501)
Emulation probe
(Sold Separately)
+
Dedicated board
(Sold Separately)
Accessories
(Converter boards, etc.)
(Sold Separately)
SeriesGroup
M32C/80M32C/81, M32C/82, M32C/83M32C PC7501 Emulator DebuggerNote1M30830T-EPB (Discontinued product)See User's Manual
M32C/80, M32C/84, M32C/85, M32C/86, M32C/8AM30850T2-EPBSee User's Manual
M32C/87M30870T-EPB (Discontinued product)See User's Manual
M32C/88M30880T-EPBSee User's Manual
M32C/8B**R0E3308B0EPB00See User's Manual
M16C/60M16C/62PM16C R8C PC7501  Emulator DebuggerNote2M3062PT2-EPBSee User's Manual
M16C/6V(M306V8)M306V8T-EPB-
M16C/6N
(M16C/6N4,M16C/6N5,
M16C/6NK,M16C/6NL,
M16C/6NM,M16C/6NN)
M306NKT-EPBSee User's Manual
M16C/6S (M306S0)M3062PT2-EPB
+ M306S0T-PRB
See User's Manual
M16C/30M16C/30PM3062PT2-EPBSee User's Manual
M16C/TinyM16C/26 (M30262)M3062PT2-EPB
+ M30262T-PTC
See User's Manual
M16C/26A
M16C/28
M16C/29
M3028BT-EPB
+ Converter board
See User's Manual
R8C/TinyR8C/10 - R8C/17
R8C/18, 19
R8C/1A -R8C/1B
R8C/20 - R8C/29
R8C/2A -R8C/2D
R8C/2K, R8C/2L
R0E521000EPB00
+ Converter board
See User's Manual

Notes:

  1. The successor of M3T-PD308F (Discontinued product).
  2. The successor of M3T-PD30F (Discontinued product).

Set Packages

*Set packages are no longer available.

 

M3028BT-EPB

Supported MCU GroupPackage TypeSet Package NameComponents
Emulation probe
(Also available alone.)
Converter board Note1
(Also available alone.)
M16C/26A42-pin 0.8mm-pitch SSOPM3028BT-EPB-1M3028BT-EPB Note2M30263T-42SSB User's Manual (PDF | English, 日本語)
48-pin 0.5mm-pitch LQFPM3028BT-EPB-2M30260T-48FPD User's Manual (PDF | English, 日本語)
M16C/2864-pin 0.5mm-pitch LQFPM3028BT-EPB-3M30291T-64FPD User's Manual (PDF | English, 日本語)
80-pin 0.5mm-pitch LQFPM3028BT-EPB-4M30290T-80FPD User's Manual (PDF | English, 日本語)
85-pin 0.65mm-pitchT FLGAM3028BT-EPB-5M30280T-85LGF User's Manual (PDF | English, 日本語)
M16C/2964-pin 0.5mm-pitch LQFPM3028BT-EPB-3M30291T-64FPD User's Manual (PDF | English, 日本語)
80-pin 0.5mm-pitch LQFPM3028BT-EPB-4M30290T-80FPD User's Manual (PDF | English, 日本語)

Notes:

  1. Includes a converter board, connecting sockets, and user's manual.
  2. User-replaceable MCU board available. M3028BT-EPBM : Maintenance part for M3028BT-EPB for M16C/Tiny Series M16C/26A, M16C/28, M16C/29 Group.
 

R0E521000EPB00

Supported MCUSet Package NameComponents
GroupPackageCompact emulator
(Also available separately.)
Converter board Note1
(Also available separately.)
R8C/10
R8C/11
R8C/12
R8C/13
PLQP0032GB-A
*Previous code : 32P6U-A
(32-pin 0.8mm-pitch LQFP)
R0E521134EPB00R0E521000EPB00R0E521134CFG00 Users Manual (Converter Board for 32-pin 0.8mm pitch LQFP) (PDF | English, 日本語)
R8C/14
R8C/15
R8C/16
R8C/17
PLSP0020JB-A
*Previous code : 20P2F-A
(20-pin 0.65mm-pitch LSSOP)
R0E521174EPB00R0E521174CSJ00 Users Manual (Converter Board for 20-pin 0.65mm pitch LSSOP) (PDF | English, 日本語)
R8C/18
R8C/19
R8C/1A
R8C/1B
PLSP0020JB-A
*Previous code : 20P2F-A
(20-pin 0.65mm-pitch LSSOP)
R0E521174EPB00R0E521174CSJ00 Users Manual (Converter Board for 20-pin 0.65mm pitch LSSOP) (PDF | English, 日本語)
PRDP0020BA-A
*Previous code : 20P4B
(20-pin 1.778mm-pitch SDIP)
R0E521174EPB10R0E521174CDB00 Users Manual (Converter Board for 20-pin 1.778mm pitch SDIP) (PDF | English, 日本語)
R8C/20
R8C/21
R8C/22
R8C/23
PLQP0048KB-A
*Previous code : 48P6Q-A
(48-pin 0.5mm-pitch LQFP)
R0E521237EPB00R0E521237CFK00 Users Manual (Converter Board for 48-pin 0.5mm pitch LQFP) (PDF | English, 日本語)
R8C/24
R8C/25
PLQP0052JA-A
*Previous code : 52P6A-A
(52-pin 0.65mm-pitch LQFP)
R0E521258EPB00R0E521258CFJ00 Users Manual (Converter Board for 52-pin 0.65mm pitch LQFP) (PDF | English, 日本語)
R8C/26
R8C/27
PLQP0032GB-A
*Previous code : 32P6U-A
(32-pin 0.8mm-pitch LQFP)
R0E521276EPB00R0E521276CFG00 Users Manual (Converter Board for 32-pin 0.8mm pitch LQFP) (PDF | English, 日本語)
R8C/28
R8C/29
PLSP0020JB-A
*Previous code : 20P2F-A
(20-pin 0.65mm-pitch LSSOP)
R0E521174EPB00R0E521174CSJ00 Users Manual (Converter Board for 20-pin 0.65mm pitch LSSOP) (PDF | English, 日本語)
R8C/2A
R8C/2B
PLQP0064GA-A
*Previous code : 64P6U-A
(64-pin 0.8mm-pitch LQFP)
R0E5212BAEPB00R0E5212BACFG00 Users Manual (Converter Board for 64-pin 0.8mm pitch LQFP) (PDF | English, 日本語)
PLQP0064KB-A
*Previous code : 64P6Q-A
(64-pin 0.5mm-pitch LQFP)
R0E5212BAEPB10R0E5212BACFK00 Users Manual (Converter Board for 64-pin 0.5mm pitch LQFP) (PDF | English, 日本語)
R8C/2C
R8C/2D
PLQP0080KB-A
*Previous code : 80P6Q-A
(80-pin 0.5mm-pitch LQFP)
R0E5212DAEPB00R0E5212DACFK00 Users Manual (Converter Board for 80-pin 0.5mm pitch LQFP) (PDF | English, 日本語)
R8C/2K
R8C/2L
PLQP0032GB-A
*Previous code : 32P6U-A
(32-pin 0.8mm-pitch LQFP)
R0E5212L4EPB00R0E5212L4CFG00 Use's Manual (Converter Board for 32-pin 0.8mm pitch LQFP) (PDF | English, 日本語)

Note:

  1. Includes a converter board, connecting sockets, and user's manual.

Latest Version of Emulator Firmware and MCU Files

Download and execute the firmware file and MCU file.

Emulation
probe
Target MCUMCU files / Firmware filesReleased dateNotes
M30870T-EPB (Discontinued product)M32C/87DownloadAug. 1, 2007Download file is differ between "PC7501 Emulator Debugger for M32C Series" and " M3T-PD308F"
M30850T2-EPBM32C/80
M32C/84
M32C/85
M32C/86
M32C/8A
Download
In case using emulation probe other than those above:
Upgrading a debugger of your emulator to the latest version also upgrades the firmware file.

Learn More

User's Manual

Target Devices

  • M16C Family
  • R8C Family

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?