Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M32C/83 (M32C/83, M32C/83T) Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMACAN (ch)EthernetTemp. Range (°C)
M30833FJFPObsoleteN/AOut of StockPackageM32C/801631KB512KB100#32MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo1No-40 to +85°C
M30833FJGPObsoleteN/AOut of StockPackageM32C/801631KB512KB100#32MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo1No-40 to +85°C
M30833FJVGPObsoleteN/AOut of StockPackageM32C/80320100#16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo1No
M30835FJGPObsoleteN/AOut of StockPackageM32C/801631KB512KB144#32MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoNoNo1No-40 to +85°C