Overview
Description
This combination of the R-Car (H3/M3/M3N) system-on-chip (SoC), power management IC (PMIC), and programmable clock generator allows for a versatile solution. They enable scalable cockpit and infotainment solutions that support high image quality, multiple video display outputs, and a wide variety of memory interfaces all in one design.
System Benefits:
- A versatile system that enables scalable cockpit and infotainment solutions that support high image quality, multiple video display outputs, and a wide variety of memory interfaces.
- Flexible clock generators can generate any clock frequency from 1MHz to 350MHz and allow a single device to replace several discrete clock circuits, saving BOM cost and reducing PCB area.
- A flexible power supply can support a wide range of multicore SoCs and integrate full power rail management with multiple sleep modes for an optimized solution.
- Reduces R&D cost and development time using PMICs verified for R-Car SoCs.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
https://labonthecloud.renesas.com/free-pass/automotive-local-dimming-solution/52
PMIC
Products
Clock Generator
Products
SoC R-Car H3e/M3e/M3Ne/SIP
Products
Programmable Clock Generator
Products
Exiting Interactive Block Diagram
Videos & Training
Save cost and design effort in functional safety with Renesas scalable R-Car roadmap, providing a robust freedom of interference between the Cluster and Android system.
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.