Overview
The combination of R-Car (H3/M3/M3N) system in package (SiP) and Clock Generators delivers high efficiency while supporting a wide range of display outputs and high-quality performance, making it ideal for scalable cockpit and infotainment solutions.
Features
- Includes peripheral circuits and expansion support, enabling quick hardware/software development and R-Car SiP evaluation to accelerate development and time-to-market.
- Integrated R-Car SiP (H3/M3/M3N) with LPDDR4-3200 and HyperFlash memory for simplified design and quicker deployment.
- Programmable clock generator (5P49V6901A) offers versatile frequency generation (1MHz–350MHz) to replace multiple crystal oscillators.
- Clock generator (9FGV0841) supports 8-output Peripheral Component Interconnect Express (PCIe) Gen1-4 clocks, reducing the need for multiple oscillators.
- Scalable read-only memory (ROM) configurations ensure compatibility across multiple platforms.
Products in the Design
R-Car Automotive System-on-Chips (SoCs)
R-Car-H3e Active
R-Car H3/H3e/H3e-2G High-end Automotive System-on-Chip (SoC) for In-vehicle Infotainment and Integrated Cockpit
R-Car Automotive System-on-Chips (SoCs)
R-Car-M3e Active
R-Car M3/M3e/M3e-2G Automotive System-on-Chip (SoC) Ideal for Medium-Class Automotive Computing Systems
R-Car Automotive System-on-Chips (SoCs)
R-Car-M3Ne Active
R-Car M3N/M3Ne/M3Ne-2G Automotive System-on-Chip (SoC) Ideal for Medium-Class Automotive Computing Systems
| R-Car-H3e | R-Car H3/H3e/H3e-2G High-end Automotive System-on-Chip (SoC) for In-vehicle Infotainment and Integrated Cockpit |
| R-Car-M3e | R-Car M3/M3e/M3e-2G Automotive System-on-Chip (SoC) Ideal for Medium-Class Automotive Computing Systems |
| R-Car-M3Ne | R-Car M3N/M3Ne/M3Ne-2G Automotive System-on-Chip (SoC) Ideal for Medium-Class Automotive Computing Systems |
Getting Started
Test this Board Remotely with Lab on the Cloud
Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for RTP0RC7795SIPB0012S
Sample & Buy
Applied Filters:
Application Block Diagrams
| Communication Gateway & Integrated DVR/DMS System Integrated automotive gateway merging CoGW with DVR/DMS video processing. | |
| Tire Pressure Monitoring System Low-power Bluetooth LE TPMS design with integrated PMIC for cost, size, and development time reduction. | |
| High-End Cockpit & Infotainment Solution |
Videos & Training
Provide access to a board from global locations.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.