Our timing and power solutions reduce component count and logistics for applications such as 10G-400G Ethernet switches, enterprise core and edge routers, optical transport networks, packet transport networks and access network equipment.

With demanding power and performance requirements, wireline infrastructure computing elements are placing increasingly difficult demands on power and timing solutions. The combination of high performance and specialized timing along with a broad portfolio of power products addresses the needs of these modern systems. 

Timing requirements are especially challenging in the latest wireline equipment. Solutions offered to meet these challenges include the industry’s best and most flexible support of SyncE/IEEE1588 providing a single chip synchronization solution to reduce component count and logistics.

Typical applications include 10G-400G Ethernet switches, enterprise core and edge routers, optical transport networks, packet transport networks, and access network equipment.

Timing Key Features:

  • High Performance flexible synchronization and I/O features provides centralized timing solution to ease design
  • High performance with programmability allows flexibility in addressing changes to design and fast time-to-market
  • Configurable DPLL bandwidth for jitter attenuation optimizes device fit to various design needs – portable design
  • Low Power HSCL interface allows small footprint and reduces board utilization
  • All products are standards-compliant and proven on leading reference designs

wireline-infrastructure-computing-application-block-diagram.png

Related Products

Category Description Featured Document Ordering
       
Digital Multiphase Controller      
ISL68127 Digital Dual Output, 7-Phase Configurable, PWM Controller with PMBus Datasheet Buy / Sample
ISL68124 Digital Dual Output, 4-Phase Configurable, PWM Controller with PMBus Datasheet Buy / Sample
       
Digital PWM Controller      
ZL8802 Dual Channel/Dual Phase PMBus ChargeMode Control DC/DC Digital Controller Datasheet Buy / Sample
       
Synchronous Driver for Multiphase PWM      
ISL6617 PWM Doubler with Phase Shedding Function and Output Monitoring Feature Datasheet Buy / Sample
       
Smart Power Stage      
ISL99227 Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors Datasheet Buy / Sample
ISL99227B Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors Datasheet Buy / Sample
       
Clock Generator      
8A34 Family ClockMatrix™ Multichannel Digital PLL Select specific device Select specific device
8V49NS0412 FemtoClock® NG 12-output Clock Generator Datasheet Buy / Sample
       
PCI Express Clock Buffer      
9DBL0851 8-Output 3.3V PCIe Zero-Delay Buffer Datasheet Buy / Sample

descriptionDocumentation

file_downloadDownloads