メインコンテンツに移動
表示
表示
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

プロバイダ

説明

SquareLine Studio is a visual drag-and-drop UI editor that enables individuals and businesses to design and create stunning graphical user interfaces (GUIs) quickly and effortlessly. Ideal for both embedded and desktop applications, it streamlines the development process, making UI creation intuitive and efficient. Support is available for the RA8D1, RA8D2, RA6M3, RX72N MCUs and RZ/A3M MPU evaluation kits, expanding to the Renesas RA, RX MCUs families and RZ MPU family.

画像
SquareLine Studio

特長

  • All-in-one design, prototype, and develop within the application
  • Hardware agnostic – exports platform-independent C or MicroPython code for LVGL
  • Iterate – just click the play button to try out the UI instantly without rebuilding it in a pixel-perfect preview
  • Create custom components from the built-in widgets using styles, animations, and events
  • Open board platform (OBP) – export ready-to-use projects with one click to e2 studio
  • Not project-specific or limited
  • No royalty or hidden fees

製品比較

アプリケーション

  • Home applications
  • Industrial
  • Consumer electronics
  • Medical devices
  • IoT devices
  • Wearables