メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports dual I/O, quad I/O, QPI, and XiP operations
  • SPI frequency up to 133MHz
  • Continuous read, wrap, and burst modes for XiP

説明

The AT25SL1281C is a 128Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).

パラメータ

属性値
Memory ClassStandard Flash
Memory Density128
Operating Voltage Range (V)1.65 - 1.95
Speed133 MHz
InterfaceSingle, Dual, Quad SPI, QPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.7
Read Current (mA)3.2
Key BenefitStandard features

パッケージオプション

アプリケーション・ブロック図

Insulin pump interactive block diagram features a precise motor control, closed loop system with a CGM sensor, NFC and Bluetooth LE connectivity.
インスリンポンプ
インスリンポンプは、CGM統合により自動的で正確なインスリン送達を行い、血糖コントロールを改善します。

適用されたフィルター