メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 16-channel LED driver with internal MOSFET current sinks
  • 55V maximum output voltage per channel
  • Patented BroadLED™ adaptive switch mode technology for high current matching at maximum efficiency
  • Reduces power dissipation requirements
  • Enables the use of cheaper, loosely binned LED arrays for lower BOM cost
  • Flexible input supply voltage rating: 12V (9V to 16V)
  • AnyMode™ comprehensive dimming control improves picture quality
    • 13-bit PWM dimming or 11-bit global dimming to improve the contrast ratio
    • Head, tail, center mode PWM alignments to reduce motion blur
    • 9-bit independent analog dimming
    • PWM dimming range: 0% to 99.9%
  • Programmable slew rate – Better EMI control
  • Comprehensive protection features:
    • Individual LED short protection
    • Channel-to-channel short protection
    • Current sink MOSFET drain-to-source short protection
    • Current sense resistor short protection
    • Microcontroller interrupt interface
    • LED open-fault detection
    • Over-temperature protection
  • External current sense resistors – Maximum flexibility for current requirements
    • 200mA per channel max; supports 2-channel grouping
  • SPI daisy-chain interface simplifies design when supporting more than 16 LED strings
  • 3 SPI communication protection modes in one LED driver
  • Internal PLL ensures jitter-free operation even with a noisy VSYNC signal

説明

The iW7038 LED driver for LCD backlighting integrates 16 precision current sinks with advanced digital control technology to improve brightness control in High Dynamic Range (HDR) displays. The digital control block uses Renesas' BroadLED™ adaptive switch technology, improving thermal performance by optimizing the voltage drop across each LED string while enabling precision matching with unbinned LEDs.

The iW7038 also uses Renesas' patented AnyMode™ dimming, which offers comprehensive, simple and flexible options to improve HDR display picture quality. It allows continuous PWM signals or very narrow PWM burst signals that are fully synchronized to the video frame at the same or higher frequency. The PWM duty cycle can be updated in each video frame and with user-configurable tail or head delays. This provides more options to reduce motion blur and improve the contrast ratio.

AnyMode dimming also helps reduce motion blur caused by the Human Visual System (HVS) by generating high intensity, short duration PWM pulses. This results in faster fade out and reduces the physiological afterimage effects of the HVS, important for automobile dashboard displays.

パラメータ

属性値
Channels (#)16
Output Current Max/Channel (mA)400
Output Voltage (Max) (V)55
Brightness ControlSPI
Input Voltage (Min) (V)5
Input Voltage (Max) (V)16
Input Voltage Range (V)5 - 16
Integrated DiodeNo
InterfaceSPI
Fault SwitchYes
Over Voltage ProtectionNo

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN-48L7 x 7480.5

アプリケーション・ブロック図

Interactive block diagram of the WXGA single display HMI platform features RGB and MIPI video outputs with 2D graphics, powered by an Arm Cortex-M85 MCU.
ハイエンドの機能豊富なHMIプラットフォーム
ディスプレイ解像度、オーディオ、スピーカなどの豊富な機能をサポートする柔軟なHMIプラットフォーム。

その他アプリケーション

  • LCD backlighting for HDR LCD TV, monitor and notebook displays
  • Automotive displays

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
IW7038-00-QFN4ActiveAvailableIn StockQFN-48L48#Tape & Reel3Yes

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。