Skip to main content
Renesas Electronics Corporation
High Precision, 16-Channel LED Backlighting Driver with Integrated Current Sinks for High Dynamic Range (HDR) LCD Displays

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN-48L
Pkg. Code:
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Advanced FeaturesAnyMode, BroadLED, Head/Tail/Center PWM Modulation
Backlight for LCD Size (inches)24 - 135
Brightness ControlSPI
Channels (#)16
Controller / IntegratedIntegrated
DC/DC Converter Interfaces (#)1
Dimming Resolution (bits)13
Fault SwitchYes
ILED Average (Max) (mA)200
ILED Peak (Max) (mA)200
Input Voltage (Max) (V)16
Input Voltage (Min) (V)5
Input Voltage Range (V)5 - 16
Integrated DiodeNo
InterfaceSPI
LED Current Accuracy (%)2
LED Driver Channels (#)16
Length (mm)7
MOQ4000
Operating Voltage Range (V)5 - 16
Output Current Max/Channel (mA)400
Output Voltage (Max) (V)55
Parametric CategoryBacklight LED Drivers
Pass DeviceIntegrated
Pitch (mm)0.5
Pkg. Dimensions (mm)7 x 7
Pkg. TypeQFN-48L
Qty. per Reel (#)4000
Qualification LevelStandard
Supply Voltage (max) (V)55 - 55
Temp. Range (°C)-40 to +85°C
Total Current for DC/DC Lighting (mA)3200
Width (mm)7

Description

The iW7038 LED driver for LCD backlighting integrates 16 precision current sinks with advanced digital control technology to improve brightness control in High Dynamic Range (HDR) displays. The digital control block uses Renesas' BroadLED™ adaptive switch technology, improving thermal performance by optimizing the voltage drop across each LED string while enabling precision matching with unbinned LEDs.

The iW7038 also uses Renesas' patented AnyMode™ dimming, which offers comprehensive, simple and flexible options to improve HDR display picture quality. It allows continuous PWM signals or very narrow PWM burst signals that are fully synchronized to the video frame at the same or higher frequency. The PWM duty cycle can be updated in each video frame and with user-configurable tail or head delays. This provides more options to reduce motion blur and improve the contrast ratio.

AnyMode dimming also helps reduce motion blur caused by the Human Visual System (HVS) by generating high intensity, short duration PWM pulses. This results in faster fade out and reduces the physiological afterimage effects of the HVS, important for automobile dashboard displays.