メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • High-performance stereo DAC to headphone playback path with 110dB dynamic range
  • 4mW stereo playback power consumption
  • DAC digital filters with audio and voice mode options, five-band equalizer and five programmable biquad stages
  • Dedicated low-latency digital sideband filter with three programmable biquad stages
  • High-performance microphone to ADC record path with 105dB dynamic range
  • 2.5mW stereo record power consumption
  • ADC digital filters with audio and voice mode options
  • 500µW always-on record mode with automatic level detection
  • Hybrid analog/digital automatic level control to dynamically control the record level
  • Shutdown mode offering current consumption during standby of 2.5µA
  • Two low-noise microphone bias regulators with programmable output voltage and ultra-low power mode
  • A high efficiency two-level, true-ground charge pump for generating Class G headphone supplies
  • Voice mode filtering up to 32kHz

説明

The DA7217 is a high-performance, low power audio codec optimized for use in headsets or wearable devices. It has differential headphone outputs for use inside headset devices, offering excellent left to right channel separation and common mode noise rejection. DA7217 also has a stereo DAC to headphone output path and ultra-low power operating modes to support always-on audio detect applications.

DA7217 contains two analog microphone input paths, or up to four digital microphone input paths, or a combination of both. The other chip in this family, the DA7218, has single-ended headphone outputs, and has been designed with headphone detect for use in accessories.

Benefits

  • Superior hi-fidelity audio performance for immersive record and playback
  • Sub 500µW always-on power extends battery life for audio activity detection
  • Flexible programming filtering (sideband, voice) enhances voice and audio playback
  • Mixed sample rate support for wideband applications
  • Supports the latest generation of low power analog and digital microphones
  • Small package footprint with an optimized ballout conducive to low cost PCB manufacturing

パラメータ

属性値
ADC SNR A-weighted support(dB) @ 48kHz105 @ 1.8V
DAC SNR A-weighted support(dB) @ 48kHz110 @ 1.8V
Power Consumption During Record2.5mW @ 1.8V
Power Consumption During Playback4mW @ 1.8V
Headphone Power Output2 x 57mW @ 2.5V
Audio Interface2-wire
Advanced Features5bd EQ, 3bd Sidetone, ALC, Noise gate, Beep generator

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
32-WLCSP4.56 x 1.980.55

アプリケーション・ブロック図

Entry Level Voice & Vision AI System Block Diagram
エントリーレベルの音声&ビジョンAIシステム
Arm Cortex-M85 MCUを搭載したコスト効率の高いAI/MLシステムで、音声認識、画像認識、セキュアなコネクティビティを提供します。
Smart glasses interactive block diagram features edge AI MCU, low-power wireless communication and low quiescent current power system.
スマートグラス
エッジAI、セキュアOTA、ノイズキャンセリング、ワイヤレス充電を備えた、低消費電力でコストパフォーマンスの高いスマートグラス設計です。

その他アプリケーション

  • Hearables
  • Wireless and wired headsets
  • Wireless and wired headphones

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
DA7217-00U32ActiveN/AIn Stock32-WLCSP1ku | $1.434Tape & Reel1YesTAIWANTAIWAN

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Renesas Boards & Kits