概要
The RH850 Generation 2 Mainboard provides communication interfaces to the RH850 Piggyback boards. The modular RH850 Evaluation System, comprising mainboards and piggyback boards, serves as a platform for evaluating the features and performance of Renesas' 32-bit RH850 microcontrollers.
特長
- Adaptation headers to connect the MCU Piggyback boards
- 12V power supply connection
- 2 DC/DC Regulators (configurable for 3.3V, 5.0V)
- DC power jack (ID=2.1mm, center positive)
- 4mm banana jacks (1x red, 1x black)
- Communication interfaces:
- 16x CAN(-FD) ports
- 24x LIN ports
- 2x FlexRay ports
- 2x Ethernet ports (with exchangeable PHY Ext. boards)
- 2x UART/RS232 ports
- 2x SENT ports
- 20x signal LEDs (active high), 1x rotary switch
- 2x push buttons, 2x analog input potentiometers
- TFT Touch Display Interface Connector (Arduino Standard)
サンプル&ご購入
適用されたフィルター
拡張ハードウェア
RH850/F1x, RH850/F1Kx 176-pin Piggyback Board of RH850 Evaluation Platform
RH850/E2x 373pin Piggyback Board of RH850 Evaluation Platform
RH850/E2x 468pin Piggyback Board of RH850 Evaluation Platform
RH850評価システム RH850 Gen2メインボード用 eMMC/SFMA拡張ボード
eMMC/SFMA拡張ボードはRH850第2世代メインボードと組み合わせて使用できます。 本ボードは、eMMCカードインタフェースおよび外部NOR/NANDシリアルフラッシュメモリ用のシリアルメモリインタフェース(SFMA)を提供します。 メインボードのコアハードウェア構成を変更することなく、評価機能を拡張するためのアドオンボードとして使用されます。
SENT Interface Extension Board for the RH850 Generation 2 Mainboard of RH850 Evaluation System
TFT Display Extension Board for the RH850 Generation 2 Mainboard of RH850 Evaluation System
Ethernet Extension Board for 1000BASE-T1
RH850/F1x 48pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 64pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 80pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 100pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 144pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 233pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 272pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 324pin Piggyback Board of RH850 Evaluation Platform
RH850/U2A 144pin Piggyback Board of RH850 Evaluation Platform
RH850/U2A 156pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2A 156pin Piggyback Board supports all devices of the RH850/U2A series in 156pin-package. It can be used standalone or in combination with a mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform consisting of mainboards and piggyback boards is a platform... 続きを読む