概要
The RH850/E2X 468-pin Piggyback Board supports all devices of the RH850/E2H, RH850/E2UH, and RH850/E2x-FCC2 series in 468-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.
特長
- Can be used with all mainboards of the RH850 Evaluation Platform
- Socket for mounting the MCU
- MCU is not included and must be ordered separately
- Power supply options via 4mm Banana Jacks (3x red, 1x black):
- 3.3V or 5.0V single supply
- Flexible, individual power supply (typ. 1.12V/1.28V, 3.3V, 5.0V)
- 14-pin Renesas debug connector to connect a Renesas or 3rd-party emulator
- Offering LPD (1-pin/4-pin) and JTAG debug connection support
- Offering serial flash programming support for the RH850 on-chip flash memory
- 34-pin aurora interface connector
- On-board interface connector:
- Renesas High-speed Serial I/F (RHSIF)
- Renesas High-speed Bus (RHSB)
- High-speed SPI
- Each pin of the device is accessible via a 2.54mm pitch connector (triple row)
- External clock circuit with an exchangeable 20MHz or 40MHz crystal resonator by mounting a programmable crystal oscillator (not included)
- 8x Signal LEDs
- Reset circuit/switch
- Jumpers for device mode selection
使用製品
サンプル&ご購入
Y-RH850-E2X-468PIN-PB-T1-V1
アクティブ| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
RH850 Generation 1 Base-Mainboard of RH850 Evaluation System
Y-RH850-X1X-MB-T1-V1 アクティブ
Provide core connectivity and interfaces for RH850 piggyback boards. Forms the foundation of the modular RH850 Evaluation System.
推奨ドキュメント:
RH850 Generation 1 Network Mainboard of RH850 Evaluation System
Y-RH850-X1X-MB-T2-V1 アクティブ
Add expanded communication interfaces to the RH850 Evaluation System. Designed for network‑centric automotive MCU evaluation.
推奨ドキュメント:
RH850 Generation 2 Mainboard of RH850 Evaluation System
Y-RH850-X2X-MB-T1-V1 アクティブ
Serve as the next‑generation mainboard for RH850 piggyback devices. Supports flexible evaluation of Renesas RH850 automotive MCUs.
RH850 MCUs Mainboard Evaluation System
Y-COMMON-MB-T1-V1 アクティブ
Build scalable RH850 MCU evaluations using a modular mainboard system compatible with multiple piggyback boards.