概要
The RH850/P1X 100-pin Piggyback Board supports all devices of the RH850/P1M and RH850/P1M-E series in a 100-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.
特長
- Can be used with all mainboards of the RH850 evaluation platform
- Socket for mounting the MCU
- MCU is not included and needs to be ordered separately
- Four banana jacks (4mm, 3x red, 1x black) for supply of 1.2V core voltage and 3.3V or 5.0V device voltage
- Supports devices with a single power supply (eVR, embedded voltage regulator) or a dual power supply (DPS, external supply of core voltage)
- General-purpose signal LEDs (8x yellow)
- Reset circuit/switch
- 14-pin debug connector for Renesas or 3rd-party emulator connectivity
- Offering LPD (1-pin/4-pin) and JTAG debug connection support
- Offering serial flash programming support for the RH850 on-chip flash memory.
- Each pin of the device is accessible via a 2.54mm pitch connector (double row)
- External clock circuit with an exchangeable 16MHz crystal resonator
- Jumpers for device mode selection
使用製品


サンプル&ご購入
Y-RH850-P1X-100PIN-PB-T1-V2
アクティブ| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
RH850 Generation 1 Base-Mainboard of RH850 Evaluation System
Y-RH850-X1X-MB-T1-V1 アクティブ
Provide core connectivity and interfaces for RH850 piggyback boards. Forms the foundation of the modular RH850 Evaluation System.
推奨ドキュメント:
RH850 Generation 1 Network Mainboard of RH850 Evaluation System
Y-RH850-X1X-MB-T2-V1 アクティブ
Add expanded communication interfaces to the RH850 Evaluation System. Designed for network‑centric automotive MCU evaluation.
推奨ドキュメント:
RH850 Generation 2 Mainboard of RH850 Evaluation System
Y-RH850-X2X-MB-T1-V1 アクティブ
Serve as the next‑generation mainboard for RH850 piggyback devices. Supports flexible evaluation of Renesas RH850 automotive MCUs.
RH850 MCUs Mainboard Evaluation System
Y-COMMON-MB-T1-V1 アクティブ
Build scalable RH850 MCU evaluations using a modular mainboard system compatible with multiple piggyback boards.