The CPU Card of RX Family & RL78 Family is used with 24V Motor Control Evaluation System for RX23T and makes it easy for users to evaluate the corresponding microcontroller offered by Renesas.

RX24T CPU Card

RL78/G1F CPU Card

Documents

 

 

Ordering Information

Product Onboard device   Part Number Status Buy
RX72T CPU card R5F572TKCDFB RTK0EMX990C00000BJ Available Here for more details.
RX66T CPU card R5F566TEADFP RTK0EMX870C00000BJ Available
RX23T CPU card (*) R5F23T5ADFM RTK0EM0003C01202BJ Available
RX24T CPU card R5F24TAADFP RTK0EM0009C03402BJ Available
RX24U CPU card R5F524UEADFB RTK0EMX590C02000BJ Available
RL78/G1F CPU card R5F11BLEAFB RTK0EML240C03000BJ Available
RL78/G14 CPU card R5F104LEAFB RTK0EML130C06000BJ Available Contact

(*) The RX23T CPU card is included with the 24V Motor Control Evaluation System for RX23T.

The CPU cards on this page have not been confirmed to be RoHS2 compliant.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,
receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest
version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and
are no longer being offered for new projects.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
RTK0EMX990C00000BJ Mass Production Renesas call 1 RX72T CPU card 0 Call -
RTK0EMX870C00000BJ Mass Production Renesas call 1 RX66T CPU card 0 Call -
RTK0EMX590C02000BJ Mass Production Renesas call 1 RX24U CPU card 4 Mouser -
3 RS Components
RTK0EML240C03000BJ Mass Production Renesas call 1 RL78/G1F CPU card 5 Digi-Key -
3 Mouser
RTK0EM0009C03402BJ Mass Production Renesas call 1 RX24T CPU card 3 RS Components -
RTK0EM0003C01202BJ Mass Production Renesas call 1 RX23T CPU card 2 RS Components -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.