Skip to main content
Renesas Electronics Corporation

Description

The CPU Card for Motor Control is an optional board for the Evaluation System for BLDC Motor. Using a CPU card and the evaluation system, users can easily evaluate motor control using the corresponding microcontroller offered by Renesas.

The CPU cards on this page have not been confirmed to be RoHS2 compliant.

Applications

Type Title Date
PCB Design Files ZIP 742 KB
Application Note PDF 3.17 MB 日本語
AI-generated Summary: The software sample program enables sensorless vector control of permanent magnet synchronous motors using Renesas RX family microcontrollers. It supports both 2-shunt and 1-shunt current detection methods and integrates with Renesas Motor Workbench for motor control development and monitoring. The software targets multiple RX MCUs and provides reference implementations for motor control, including interrupt-driven control and MCU function allocation. The evaluation system includes hardware and software environments for testing and development, supporting various RX MCU models and inverter boards. The document details software configuration, control algorithms, and test results to facilitate motor control application development.
PCB Design Files
Log in to Download ZIP 1.49 MB
Application Note PDF 1.51 MB 日本語
AI-generated Summary: Sensorless vector control software drives permanent magnetic synchronous motors using the RA6T1 microcontroller. It supports motor start/stop, A/D conversion, modulation, state transitions, startup methods, and system protection. The hardware includes a 24V DC power supply, inverter circuit, phase current detection, and user interfaces such as variable resistors, switches, and LEDs. The software integrates with Renesas Motor Workbench for development and debugging. The system uses a 48V inverter board and RA6T1 CPU card, with detailed hardware and software configurations provided. The package includes source code, control flowcharts, and evaluation environment setup.
Manual - Development Tools PDF 708 KB 日本語
Manual - Development Tools PDF 652 KB 日本語
Manual - Development Tools PDF 721 KB 日本語
Manual - Development Tools PDF 872 KB 日本語
Manual - Development Tools PDF 958 KB 日本語
Manual - Development Tools PDF 842 KB 日本語
Application Note
Log in to Download PDF 2.16 MB 日本語
AI-generated Summary: Vector control software drives permanent magnet synchronous motors with encoders using Renesas microcontrollers. It integrates with the Motor Solution Kit and supports Renesas Motor Workbench for monitoring and UI control. The software utilizes multifunction timer pulse units and 12-bit A/D converters for precise motor control. Compatible MCUs include RX72M, RX72T, RX66T, RX24T, RX24U, RX23T, and RX13T. The development environment includes CS+ and e2studio IDEs with RX smart configurator and CC-RX toolchain. Hardware setup involves inverter boards and AMT102-V encoders. The package provides sample programs for vector control, motor control modules, and detailed software architecture for efficient motor operation.
Application Note PDF 2.16 MB 日本語
AI-generated Summary: This document explains implementing sensorless speed control of a permanent magnetic synchronous motor using 120-degree conducting control with initial position detection, based on the RL78/G1F microcontroller. It details the required hardware and software development environment, including specific microcontroller models, evaluation boards, and software versions. It also describes necessary hardware modifications to the 24V inverter board and RL78/G1F CPU card for current and voltage sensing, such as resistor changes and circuit adjustments to switch from 3-phase to DC-link current detection.
Application Note PDF 1.60 MB 日本語
AI-generated Summary: The document explains the implementation of sensorless 120-degree conducting control for permanent magnetic synchronous motors using the RX13T microcontroller. It details hardware and software configurations, including motor start/stop, speed and voltage control, and system protection functions. The control method uses sensorless algorithms for efficient motor operation. It also covers the use of Renesas Motor Workbench for motor control development and debugging. Hardware interfaces include analog inputs for speed commands and phase current/voltage measurements, PWM outputs for inverter control, and user interfaces such as switches and LEDs. The document provides sample programs compatible with CS+ and e2 studio IDEs and references related manuals for further technical details.
Application Note PDF 2.01 MB 日本語
AI-generated Summary: The document explains how to implement sensorless 120-degree conduction control for high-speed rotation of a permanent magnet synchronous motor (PMSM) using the RL78/G1F microcontroller. It details the hardware and software environment, including sample programs compatible with CS+ and e2studio IDEs, and demonstrates the use of Renesas Motor Workbench for motor control development. The hardware setup includes a demo board with specifications such as 12V-50V input voltage, 30A peak current, and various connectors for communication and sensor inputs. The document also provides a detailed hardware configuration diagram illustrating the connections between the microcontroller, inverter circuit, sensors, and communication interfaces.
Application Note PDF 1.64 MB 日本語
AI-generated Summary: The sensorless vector control method drives a permanent magnet synchronous motor (PMSM) using the RL78/G1F microcontroller. It includes sample programs compatible with CS+ and e2studio IDEs, designed for a 24V motor control evaluation system. The system uses hardware such as the RL78/G1F CPU card, inverter board, and TSUKASA TG-55L motor. The hardware configuration involves analog inputs for bus voltage and speed commands, PWM outputs for motor phases, and interfaces for start/stop, error reset, and LED indicators. The Renesas Motor Workbench tool supports motor control development. The document details hardware ports, user interfaces, and development environments to implement sensorless vector control algorithms effectively.
Application Note PDF 1.03 MB 日本語
AI-generated Summary: The document explains sensorless vector control implementation for permanent magnet synchronous motors using the RX23T microcontroller. It details the hardware and software development environments, including specific microcontroller models, evaluation boards, and toolchain versions. The hardware configuration covers input/output ports, sensors, and motor control signals. User interfaces such as variable resistors, switches, and LEDs are described, along with their functions for motor speed control, start/stop commands, error reset, and system reset.
Application Note PDF 1.12 MB 日本語
AI-generated Summary: The document explains sample programs for vector control of a permanent magnet synchronous motor with an encoder using RX23T. It details the hardware and software development environments, including specific microcontroller and evaluation boards. The system overview covers hardware configuration, showing connections for power, PWM outputs, encoder inputs, and sensors. User interfaces include variable resistors for speed input, toggle switches for motor control, LEDs for status indication, and port functions for various signals and controls.
Application Note PDF 1.04 MB 日本語
AI-generated Summary: The document explains how to implement sensorless vector control for permanent magnet synchronous motors using RX24T/RX24U microcontrollers. It details the hardware and software development environments, including specific microcontroller models, evaluation boards, and toolchain versions. The system overview covers hardware configuration, including input/output ports, inverter circuits, and user interfaces such as switches, LEDs, and variable resistors for speed control. It also specifies port functions for voltage, current measurement, PWM outputs, and error detection.
Application Note PDF 1.08 MB 日本語
AI-generated Summary: The document explains sample programs for vector control of permanent magnet synchronous motors with encoders using RX24T/RX24U microcontrollers. It details the hardware and software development environments, including specific microcontrollers, evaluation boards, and software toolchains. The hardware configuration includes various input/output ports for motor control, such as PWM outputs, encoder inputs, and user interfaces like switches and LEDs. It also describes the system's user interface components and their functions, such as rotation speed input, start/stop commands, error reset, and LED indicators.
Application Note PDF 1.47 MB 日本語
AI-generated Summary: The document explains how to implement 120-degree conducting control of a permanent magnetic synchronous motor (PMSM) using the RL78/G1F microcontroller. It details sample programs for motor control, supporting both Hall sensor and sensorless modes, configurable via software. The hardware setup includes a 24V inverter board, RL78/G1F CPU card, and motor, with user interfaces such as variable resistance for speed command, toggle switches for start/stop and error reset, and LEDs for status indication. The document also covers the use of Renesas Motor Workbench for motor control development and provides hardware and software environment specifications. Reference manuals and related application notes support deeper understanding and implementation.
Application Note PDF 910 KB 日本語
AI-generated Summary: Sensorless vector control software for permanent magnet synchronous motors (PMSM) uses the RX13T microcontroller and Renesas Motor Workbench libraries to enable motor control without position sensors. The system utilizes a 24V inverter board and RX13T CPU card, interfacing with hardware components such as variable resistors for speed input, toggle switches for motor start/stop and error reset, and LEDs for status indication. The control algorithm relies on sensorless vector control techniques, with PWM outputs managing the motor phases. Hardware includes A/D converters for bus voltage and phase current measurements, and overcurrent detection for safety. This setup supports efficient motor control development and evaluation.
Manual - Development Tools PDF 96 KB
Other PDF 209 KB
Quick Start Guide PDF 839 KB
Application Note PDF 811 KB 日本語
AI-generated Summary: The document explains how to implement sensorless vector control for permanent magnet synchronous motors using the RX72T microcontroller. It details the hardware and software development environments, including specific microcontroller models, evaluation boards, and toolchain versions. The system overview covers hardware configuration with input/output ports, sensors, and inverter circuits. User interfaces include variable resistors for speed control, toggle switches for motor start/stop and error reset, and LEDs indicating motor status and errors.
Application Note PDF 962 KB 日本語
AI-generated Summary: The document explains sample programs for vector control of a permanent magnet synchronous motor with an encoder using the RX72T microcontroller. It details the hardware and software development environment, including the RX72T MCU, 24V inverter board, and CC-RX toolchain. The system hardware configuration covers input/output ports, PWM outputs, encoder signals, and user interfaces such as switches and LEDs for motor control and status indication.
Manual - Development Tools PDF 1.71 MB 日本語
Application Note PDF 901 KB 日本語
AI-generated Summary: The document explains the implementation of 120-degree conducting control for a permanent magnetic synchronous motor (PMSM) using hall sensors with the RX23T microcontroller. It details the hardware and software development environments, including the microcontroller, evaluation board, motor, and toolchain versions. The system overview covers hardware configuration, user interface components such as variable resistance for speed command, toggle switches for start/stop and error reset, and LED indicators. Port interfaces of the RX23T microcontroller are also specified, detailing connections for voltage measurement, current measurement, PWM outputs, hall sensor inputs, and emergency stop input.
Application Note PDF 896 KB 日本語
AI-generated Summary: The document explains the implementation of 120-degree conducting control for permanent magnetic synchronous motors using the RX23T microcontroller and Renesas Motor Workbench. It details the hardware and software development environment, including the RX23T microcontroller, 24V inverter board, and TG-55L motor. The system hardware configuration features analog inputs for bus voltage, phase currents, and voltages, along with user interfaces such as variable resistance for speed command, toggle switches for start/stop and error reset, and LED indicators. Port interfaces of the RX23T microcontroller are listed with their functions, including PWM outputs and emergency stop input.
Application Note PDF 910 KB 日本語
AI-generated Summary: The document explains the implementation of 120-degree conducting control for permanent magnetic synchronous motors (PMSM) using hall sensors with the RX24T microcontroller. It details the hardware and software development environment, including the RX24T microcontroller, inverter board, motor, and Renesas CCRX toolchain. The system hardware configuration covers sensor inputs, motor phases, PWM outputs, and user interfaces such as switches and LEDs for motor control and error handling.
Application Note PDF 895 KB 日本語
AI-generated Summary: This document explains the implementation of 120-degree conducting control for a permanent magnetic synchronous motor (PMSM) using the RX24T microcontroller. It details the hardware and software development environments, including the RX24T microcontroller, 24V inverter board, and motor TG-55L. The system overview covers hardware configuration with input/output ports, sensors, and control signals. User interface components such as variable resistance for speed command, toggle switches for start/stop and error reset, and LED indicators are described along with their functions and port assignments.
Manual - Development Tools PDF 252 KB
Other PDF 226 KB
Manual - Development Tools PDF 562 KB
Application Note PDF 557 KB 日本語
AI-generated Summary: The document explains sensorless vector control for Permanent Magnet Synchronous Motors (PMSM) using a two-phase (d, q) coordinate system instead of the three-phase system. It details the coordinate transformation, voltage equations, and torque generation, distinguishing between magnet torque and reluctance torque. The control system design includes speed and current control blocks using PI controllers and decoupling control to independently manage d-axis and q-axis currents, enhancing response and control precision.
Application Note PDF 529 KB 日本語
AI-generated Summary: Vector control of Permanent Magnet Synchronous Motors (PMSM) uses a two-phase (d, q) coordinate system aligned with the motor's magnetic flux. The d-axis corresponds to the magnetic flux direction, and the q-axis is orthogonal. This method transforms three-phase currents into two-phase currents, simplifying control. Torque consists of magnet torque and reluctance torque, with non-salient PMSMs having zero reluctance torque. The control system integrates position, speed, and current control using PI and P controllers, with decoupling control enabling independent d-axis and q-axis voltage commands for high-speed response.
Application Note PDF 815 KB 日本語
AI-generated Summary: The document explains the implementation of sensorless vector control for permanent magnet synchronous motors using the RX66T microcontroller. It details the hardware and software development environments, including the use of Renesas Motor Workbench and specific tools and versions. The hardware configuration includes the RX66T MCU, a 24V inverter board, and the TG-55L motor. User interfaces such as variable resistors, toggle switches, LEDs, and push switches control motor speed, start/stop, error reset, and system reset. Port assignments for voltage, current measurements, PWM outputs, and emergency stop inputs are also specified.
Application Note PDF 959 KB 日本語
AI-generated Summary: The document explains sample programs for vector control of a permanent magnet synchronous motor with encoder using RX66T microcontroller. It details the hardware and software development environments, including specific microcontroller boards and toolchains. The hardware configuration includes inputs from analog sensors, switches, LEDs, and encoder signals, with PWM outputs controlling the motor phases. User interfaces such as speed input, start/stop switches, error reset, and status LEDs are described with corresponding port assignments.
Manual - Development Tools PDF 184 KB
Other PDF 291 KB
Manual - Development Tools PDF 1.90 MB
Application Note PDF 1.91 MB 日本語
AI-generated Summary: The document details the implementation of sensorless speed control for a permanent magnetic synchronous motor (PMSM) using 120-degree conducting control with the RL78/G14 microcontroller. It describes the hardware setup, including the RL78/G14 MCU, 24V inverter board, and TG-55L-KA motor. The system uses analog inputs for speed commands and phase voltage measurements, toggle switches for motor control and error reset, and LEDs for status indication. Port assignments and hardware specifications are provided for precise control and monitoring.
Application Note PDF 3.00 MB 日本語
AI-generated Summary: The document explains how to implement sensorless detection of the rotor's initial position in a permanent magnetic synchronous motor using the RL78/G1F microcontroller and Renesas Motor Workbench. It details the development environment, including hardware such as the RL78/G1F microcontroller, 24V inverter board, and TG-55L motor, and software tools like CS+ and e2studio with specific toolchain versions. It also describes necessary hardware modifications to the evaluation board, including changing from a 3-shunt to a 1-shunt current detection method and adjusting resistors and capacitors for accurate phase voltage sensing.
Application Note PDF 1.73 MB 日本語
AI-generated Summary: The document explains the implementation of 120-degree conducting control for permanent magnetic synchronous motors (PMSM) using Hall sensors with the RL78/G14 microcontroller. It details the hardware and software development environments, including specific microcontroller models, evaluation boards, and software versions. The system overview covers hardware configuration, showing connections between the microcontroller, inverter, motor, sensors, and user interfaces such as switches, LEDs, and variable resistors. Port assignments for sensor inputs, PWM outputs, and control signals are also specified.
Manual - Development Tools PDF 699 KB
Manual - Development Tools PDF 1.58 MB
Manual - Development Tools PDF 862 KB 日本語
Other PDF 65 KB
Application Note PDF 1.95 MB 日本語
AI-generated Summary: This document explains how to implement 120-degree conducting control of a permanent magnetic synchronous motor (PMSM) using Hall sensors with the RL78/G1G microcontroller. It details the hardware and software development environments, including specific microcontroller models, evaluation boards, and software tools. It also describes necessary modifications to the 24V inverter board and RL78/G1G CPU card, such as removing and connecting specific components, and changing the overcurrent detection method from INTP0 to PGA+CMP0, CMP1 by altering the shunt resistor configuration.
Manual - Development Tools PDF 636 KB
Manual - Development Tools PDF 328 KB
Manual - Development Tools PDF 1.30 MB 日本語
Manual - Development Tools PDF 1.68 MB
Manual - Development Tools PDF 1.39 MB
Other PDF 317 KB
Other PDF 222 KB
Application Note PDF 1.99 MB 日本語
AI-generated Summary: The document explains how to implement 120-degree conducting control for permanent magnetic synchronous motors using the RL78/G1G microcontroller. It details the development environment including hardware like the RL78/G1G CPU Card and 24V inverter board, and software tools such as CS+ and estudio with their respective toolchain versions. It also describes necessary hardware modifications to the evaluation boards, including changes to the VR1 input port and adjustments for overcurrent detection methods, such as switching from 3-Shunt to 1-Shunt configuration on the inverter board.
Manual - Development Tools PDF 340 KB
Manual - Development Tools PDF 1.16 MB
Manual - Development Tools PDF 708 KB
Manual - Development Tools PDF 384 KB
Other PDF 255 KB
Other PDF 279 KB
63 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
1 item

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Board Description File ZIP
Board Description File ZIP 1 KB
Board Description File ZIP 1 KB
4 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RX|V3.06]
Log in to Download ZIP 150.22 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 9.79 MB Compiler: GNU ARM Embedded Function: Timer IDE: e2 studio
Sample Code
Log in to Download ZIP 80.40 MB
Sample Code
Log in to Download ZIP 7.08 MB 日本語
Application: Motor Drives
Compiler: CC-RL Function: Three-Phase Inverter Control IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 13.62 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 13.18 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 12.76 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 13.76 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 22.93 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 24.21 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 13.13 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 13.83 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 13.29 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 13.86 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 3.79 MB
Sample Code
Log in to Download ZIP 5.02 MB 日本語
Application: Motor Drives
Compiler: CC-RL Function: Three-Phase Inverter Control IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 4.58 MB 日本語
Application: Motor Drives
Compiler: CC-RL Function: Three-Phase Inverter Control IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 3.74 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code
Log in to Download ZIP 4.10 MB 日本語
Sample Code
Log in to Download ZIP 5.66 MB 日本語
Sample Code
Log in to Download ZIP 6.18 MB 日本語
Sample Code
Log in to Download ZIP 5.82 MB 日本語 Compiler: CC-RL IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 3.61 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 4.08 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 3.21 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 3.20 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 3.18 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 3.28 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 2.58 MB 日本語 Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 2.87 MB 日本語 Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 15.83 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 3.62 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 15.69 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 3.39 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 3.27 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+, e2 studio
35 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Description
RTK0EM0003C01202BJActiveOut of StockRX23T CPU card, onboard device: R5F23T5ADFM
RTK0EM0009C03402BJActiveOut of StockRX24T CPU card, onboard device: R5F24TAADFP
RTK0EMA170C00000BJActiveIn Stock1u | $71.28RA6T1 CPU Card, onboard device: R7FA6T1AD3CFP
RTK0EML240C03000BJActiveIn Stock1u | $67.06RL78/G1F CPU card, onboard device: R5F11BLEAFB
RTK0EMX590C02000BJActiveIn Stock1u | $98.94RX24U CPU card, onboard device: R5F524UEADFB
RTK0EMX870C00000BJActiveIn Stock1u | $82.35RX66T CPU card, onboard device: R5F566TEADFP
RTK0EMX990C00000BJActiveIn Stock1u | $95.29RX72T CPU card, onboard device: R5F572TKCDFB
RTK0EMXA10C00000BJActiveIn Stock1u | $41.41RX13T CPU card, onboard device: R5F513T5ADFL
RTK0EMXDE0C00000BJActiveIn Stock1u | $100RX72M CPU Card with RDC-IC, onboard device: R5F572MNDDBD

News & Blog Posts

Support Communities

  1. RX24T E2 Lite Debug

    Hi. I am trying to debug my code in e2 studio for an RX24T device (FINE interface). When I try to connect, I am getting the following output: PowerSuppy() Failed RxTargetDevice::startConnection() Rx_Init_E1_E20() Failed I verified connection to the micro using the "renesas flash programmer 3.19 ...

    Sep 16, 2025
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.