4-Channel IO-Link Master Single Board
The CCE4510 Single Board is a simple evaluation board for evaluating the CCE4510 IO-Link Master PHY.
IO-Link is a standardized, serial, bidirectional point-to-point connection for signal transmission and power supply under any networks, fieldbuses or backplane buses. The CCE4510 is a highly integrated IO-Link Master Transceiver, providing two IO-Link compliant channels with 1A peak driving current. The built-in IO-Link hardware frame handler significantly improves application performance by automating most of the lower layer communication tasks. By reducing the microcontroller load, CCE4510 frees up valuable processing bandwidth enabling developers to add greater value by running additional processor-intensive tasks without the need for higher performance microcontrollers. Alternatively, developers can reduce system costs by using less capable microcontrollers without reducing overall performance.
CCE4510 supports a wide supply voltage range from 8V to 32V with integrated overvoltage detection as well as high current and temperature protection. It is available with a QFN-48 7mm x 7mm package.
CCE4510 provides the perfect solution for 2, 4, 8, and 16-port IO-Link master applications connecting IO-Link compliant industrial sensors and actuators.
For a complete end-to-end system solution, Renesas also provides the CCE4503 Single Channel IO-Link Device Transceiver and the RH4Z2501 Single Channel IO-Link Device & Master Transceiver.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 965 KB | |
Application Note | PDF 208 KB | |
Manual - Development Tools | PDF 845 KB | |
Other | PDF 35 KB | |
Product Brief | PDF 147 KB | |
Manual - Development Tools | PDF 1.68 MB | |
6 items
|
The CCE4510 Single Board is a simple evaluation board for evaluating the CCE4510 IO-Link Master PHY.
The CCE4510-EVAL-V3 evaluation board is designed to evaluate the CCE4510 IO-Link master IC with an integrated frame handler.
The CCE4510 is a highly integrated...
The CCE4510-EVAL-V2 evaluation board is designed to evaluate the CCE4510 IO-Link master IC with integrated frame handler.
The CCE4510 is a highly integrated IO-Link...
This solution is a combination of the ultra-small and low power consumption 32-bit MCU RA2E1 and the ZSSC3240 kit (Sensor Signal Conditioner), and realizes pressure...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.