Skip to main content
Renesas Electronics Corporation

Overview

The CCE4510-EVAL-V3 evaluation board is designed to evaluate the CCE4510 IO-Link master IC with an integrated frame handler.

The CCE4510 is a highly integrated IO-Link Master Transceiver providing two IO-Link compliant channels with 1A peak driving current. The built-in IO-Link hardware frame handler significantly improves application performance by automating most of the lower layer communication tasks. By reducing the microcontroller load, CCE4510 frees up valuable processing bandwidth enabling developers to add greater value by running additional processor-intensive tasks without the need for higher performance microcontrollers.

Features

  • 32-Bit RXv2 microcontroller (RX231)
  • Onboard 3.3V Low Dropout Regulator (LDO)
  • 16kB EEPROM
  • Programmable via USB, SCI or FINE interface
  • Status LED indicator
  • External NMOS gate drivers
  • 24V supply voltage
  • Two CCE4510 IO-Link master transceiver ICs
  • Four IO-Link channels
  • Four status LED indicators for IO-Link channels
  • Additional onboard protection circuitry
  • All pins accessible via pin headers for microcontroller and IO-Link master ICs
  • Independent use of sections
  • Demonstration stack from TMG TE available

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for CCE4510-EVAL-V3

Sample & Buy

CCE4510-EVAL-V3

CCE4510-EVAL-V3

Active
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:TAIWAN
1u | $50.00Budgetary Price