Overview
The CCE4510 Single Board is a simple evaluation board for evaluating the CCE4510 IO-Link Master PHY.
Features
- 4 IO-Link channels
- 8-32V main power supply (24V typ.)
- 3.3V power supply
- Controlled by external microcontroller via SPI or UART interface
- Two CCE4510 IO-Link Master PHYs
- Protection circuitry
- Terminal blocks to connect IO-Link channels
- Channel indicator LEDs
- External sense/gate driver configuration
- Pin header to connect microcontroller
- All pins accessible via pin headers
Sample & Buy
CCE4510-SNGB-V1
ActiveSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.