Skip to main content

Overview

Description

R9A06G061 is a narrow-band power line communication modem IC that consists of analog front-end (AFE), DSP, and MCU. The high-performance DSP performs OFDM modulation and demodulation signal processing (PHY layer), and the MCU handles protocol conversion to/from the host interface. R9A06G061 enables high-speed and stable long-distance communication Peer-to-Peer (P2P) networks. Especially, R9A06G061 has improved direct drive capability in order to expand its use in DC power supply system applications.

Features

  • High-performance DSP
    • Handle PHY layer, etc. of power line communication
    • Maximum operating frequency: 276MHz
    • IRAM: 128KB, DRAM: 128KB
    • Dedicated instructions for Viterbi and Reed Solomon processing, AES128 encryption/decryption processing, and others
  • MCU (Arm® Cortex®-M0+)
    • Handle protocol conversion processing for the external MCU interface etc.
    • Maximum operating frequency: 92MHz
    • RAM: 32KB
    • CRC operation hardware core
  • Equipped with analog front-end (AFE) circuit
  • External IOs
    • UART (1ch), SPIs (1ch), Serial Flash IF (Single/Dual)
    • Clock Output
  • Built-in regulator: 3.3V input, 1.15V DC/DC converter
  • Supply voltage: 3.3V
  • PKG: 40-pin QFN 6mm x 6mm, 0.5mm pitch
  • Operating temperature: -40 °C to +85 °C

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1020 KB 日本語
Schematic PDF 1.85 MB 日本語
Schematic PDF 1.96 MB 日本語
Manual - Development Tools PDF 1.94 MB 日本語
White Paper PDF 828 KB 日本語 , 简体中文
Manual - Development Tools PDF 1.64 MB 日本語
6 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Support Communities

  1. R9A06G061GNP#AA0 implementation

    Hello everyone. I plan to use the R9A06G061GNP#AA0 in a new application, i've still not by the CPX4 starter kit and i've some questions. The R9A06G061GNP#AA0 have integrated a DSP and a ARM cortex M0 core. Further, i saw that a firmware have to ...

    Jul 10, 2023
  2. Has anyone used the R9A06G061 in an airfield environment ?

    I'm working on an FAA contract to design a power line communication device that will receive commands and send status from multiple control cabinets that are located at the end of a runway and can extend up to 1 kilometer. Any guidance in applying the R9A06G061 in a similar ...

    Sep 6, 2024
  3. Questions about R9A06G061 DC-PLC circuit

    Hi Sir. I am designing hardware using R9A06G061.I have a question about R9A06G061 DC-PLC circuitcircuit. 1. What is the role of the resistor and capacitor connected to the communication line and how do I set the value? 2. What is the role of the C26, C28 capacitors of ...

    Nov 21, 2024
View All Results from Support Communities (5)

FAQs

  1. Module Miniaturization

    Yes. Evaluation boards have a large number of components, jumpers, etc. so that customers can carry out evaluation and debugging with various configurations as feasibility studies. However, we also provide component-reduced reference designs. For example, the DC-PLC module of the winning combo of the R9A06G061GNP realizes a size ...

    Dec 2, 2021
  2. PLC Modem IC Variations

    The R9A06G037 is capable of multi-hop network communication compliant with international standards, so it is suitable for applications such as periodically collecting data from a large number of devices such as smart meters on the scale of hundreds of devices. The R9A06G061 comes in a smaller package but still ...

    Dec 2, 2021
  3. PLC Modem ICs and Line Drivers

    ... current (DC) power lines where the application distances are relatively limited, sufficient communication performance can be achieved even without line drivers. In particular, with the PLC modem R9A06G061, the transmission drive capacity is increased compared to the R9A06G037, for longer high-speed P2P communication with just a PLC modem IC.

    Dec 2, 2021

Videos & Training