Skip to main content
Renesas Electronics Corporation
High Speed Narrow Band Power Line Communication Modem IC

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:pkg_20046
Lead Count (#):40
Pkg. Dimensions (mm):6 x 6 x 0.9
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (R9A06G061GNP#AA0)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)40
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Temp. Range (°C)Ta = -40 to +85
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
FunctionPLC Modem IC
Lead CompliantYes
Length (mm)6
MOQ1
Pkg. Dimensions (mm)6 x 6 x 0.9
Pkg. TypeQFN
Price (USD)$2.34482
Tape & ReelNo
Thickness (mm)0.9
Width (mm)6

Description

R9A06G061 is a narrow-band power line communication modem IC that consists of analog front-end (AFE), DSP, and MCU. The high-performance DSP performs OFDM modulation and demodulation signal processing (PHY layer), and the MCU handles protocol conversion to/from the host interface. R9A06G061 enables high-speed and stable long-distance communication Peer-to-Peer (P2P) networks. Especially, R9A06G061 has improved direct drive capability in order to expand its use in DC power supply system applications.