Skip to main content
Renesas Electronics Corporation

Active Tracking Module

Overview

Description

Renesas offers a real-time tracking module that can be easily installed anywhere to monitor the movement and location of objects. This design is also well-suited for wearable applications.

System Benefits:

  • Provides real-time updates to track and trace the exact location of moving objects using various wireless technologies.
  • Reduces manual effort in object inspection and allows tracking multiple objects simultaneously with RFID technology.
  • The ultra-low power Wi-Fi module is ideal for battery-powered IoT applications and ensures extended operational life.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS030Sheet.954Line 1pt.323Antenna.443Sheet.948Sheet.949Sheet.950Sheet.951Sheet.952LTE-M ModuleLTE-M Module1LTE-M Module1Sheet.955Line 1pt.323Antenna.443Sheet.958Sheet.959Sheet.960Sheet.961Sheet.962Block - no fillAS030AS030AS030GPSGPSGPS3.3V/4µApk3.3V/4µApk3.3V/4µApkCommunication Lines BCommunication Lines B.7782222223.3V/325mApk3.3V/325mApk3.3V/325mApk1.8V to 5.5V1.8V to 5.5V1.8V to 5.5VRFID ReaderRFID ReaderRFIDReaderLine.254.7883.3V/485mApk3.3V/485mApk3.3V/485mApkLeft arrow.266Down arrow.256Communication Lines B.795 222Double arrow.267SIMSIMSIMCommunication Lines B.8002223.3V3.3V23.3V2Left arrow.266.860Right arrow.252Right arrow.766Right arrow.767Double arrow.799Signal.275Sheet.926Sheet.927Sheet.928Sheet.929Sheet.942Right arrow.252.943Buck-BoostBuck-BoostBuck-BoostRight arrow.252.944Connector.287Sheet.963Ultra-Low Power Wi-Fi ModuleUltra-Low Power Wi-Fi ModuleUltra-Low PowerWi-Fi Module UARTUARTUARTUARTUARTUARTI2CI2CI2CUARTUARTUARTVDDVDDVDDIEEE 802.11 B/G/NIEEE 802.11 B/G/NIEEE 802.11B/G/NFootnote1The device could be dropped off if only Wi-Fi is required in...1The device could be dropped off if only Wi-Fi is required in the customers system.2The peak current of the GPS module varies, depending on the vendor.Real-Time ClockReal-Time ClockReal-Time Clock
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?