Skip to main content
Renesas Electronics Corporation

High-Speed 5G to Wi-Fi Converter for CPE

Overview

Description

As demand for high-speed internet rises and 5G deployment becomes more prominent, customer premise equipment (CPE) plays a crucial role in wireless infrastructure, serving as an interface between a service provider's network and connected devices. This Renesas CPE system converts high-speed 5G signals into Wi-Fi signals with advanced dual-band 4T4R Wi-Fi 6 performance, making it ideal for applications like 5G routers.

System Benefits:

  • Dual-band, 4T4R Wi-Fi 6 chip provides a powerful and highly integrated network for CPE
  • Compliant with the IEEE standard for 802.11 (802.11ax) ensuring seamless integration with various devices and networks
  • Features a USB Power Delivery (PD) sink for higher efficiency and connection versatility

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
CN365Sheet.807CN365CN365CN365Down arrow.256Down arrow.676Sheet.697???Sheet.691Sheet.692Sheet.693Sheet.694Sheet.695Line.254Sheet.698???Sheet.700Sheet.701Sheet.702Sheet.703Sheet.704Line.254Sheet.723???Sheet.708Sheet.709Sheet.710Sheet.711Sheet.712Line.254Sheet.724???.715Sheet.716Sheet.717Sheet.718Sheet.719Sheet.720Line.721Wi-Fi 6 ModuleWi-Fi 6 ModuleWi-Fi 6 ModuleLeft arrow.2660.9V/22Amax0.9V/2.2Amax0.9V/2.2Amax1.8V/850mAmax1.8V/850mAmax1.8V/850mAmaxEP Multi-function block5B Baseband5B BasebandOn Board PMICOnboard PMICOnboard PMICDouble arrow.267Down arrow.256.740Line.254Buck 0.9VBuckBuckBuck 1.8VBuckBuckLine.254.744Line.254.7451.8V/27mAmax1.8V/27mAmax1.8V/27mAmaxEthernet PHYEthernet PHYEthernet PHYDDR3, NAND, EMMCDDR3 512MB NAND 246MB EMMC 128GBDDR3 512MBNAND 246MBEMMC 128GBNOR FlashNOR FlashNOR FlashPCIePCIePCIeDouble arrow.267.751Double arrow.752Double arrow.753Sub-PMICSub-PMICSub-PMICDown arrow.256.757Right arrow.252Line.254.761Right arrow.252.7625V/5A5V/5A5V/5A0.9V/10Amax0.9V/10Amax0.9V/10AmaxRight arrow.252.769USB-CUSB CUSB-CUSB-CUSB-CSheet.771Sheet.772Sheet.773Sheet.774Sheet.775Sheet.776Sheet.777Sheet.778Sheet.779Sheet.780Sheet.781Sheet.782Right arrow.252.797Line.254.799Connector.287Connector.801100W USB Type-C Input Power Converter100W USB Type-C Input Power Converter100W USBType-C Input Power ConverterConnector.802Left arrow.266.803Connector.804Down arrow.256.8052.4G/5G FEM2.4G/5G FEM2.4G/5G FEM
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?