| Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
|---|---|---|---|---|---|---|---|---|---|---|
| YWN | V35.9X10C | Module | 35 | PLASTIC | Yes | 10.00mm | 9.00mm | 4.76mm | 0.80mm | |
| YWO | V32.4.7X8.6B | Module | 32 | PLASTIC | Yes | 8.60mm | 4.70mm | 4.66mm | 0.47mm | |
| YWP | V35.9X10D | Module | 35 | PLASTIC | Yes | 10.00mm | 9.00mm | 4.91mm | 0.80mm | |
| YWQ | V80.9X12A | Module | 80 | PLASTIC | Yes | 12.00mm | 9.00mm | 5.00mm | 1.10mm | |
| YYY | V72.9X10A | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 8.00mm | 1.10mm | |
| YYZ | V72.9X10 | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 10.00mm | 1.10mm | |
| YZA | V28.7.34X4.2 | Module | 28 | PLASTIC | Yes | 0.00mm | 0.00mm | 1.18mm | 0.40mm | |
| YZD | V16.4X6 | Module | 16 | PLASTIC | Yes | 4.00mm | 6.00mm | 0.90mm | 0.40mm | |
| YZE | V23.9.70X4.20A | Module | 23 | PLASTIC | Yes | 9.70mm | 4.20mm | 1.22mm | 0.50mm | |
| ZAY | Z3.1F | SIP | 3 | PLASTIC | Yes | 8.64mm | 10.16mm | 4.44mm | 2.54mm | |
| ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
| ZFA | Z5.067B | NA | 5 | PLASTIC | Yes | 15.24mm | 10.16mm | |||
| ZFB | Z5.067A | NA | 5 | PLASTIC | Yes | 10.54mm | 10.16mm | |||
| ZO5 | TO | 5 | G | PLASTIC | Yes | 0.00mm | 9.22mm | 17.78mm | 0.00mm | |
| ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm |