Skip to main content
Renesas Electronics Corporation

YZE (Module 23)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
V23.9.70X4.20A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YZE
Package Description
Descriptive text for this package.
Custom 23L LGA 9.70x4.20x1.23mm Embedded Laminated SPS; ASECL
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YZE
Category
PLASTIC
Lead Count
23
Pb (Lead) Free
Yes
Length
9.7mm
Width
4.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.22mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.70 x 4.20 x 1.22

Support