| Title | Information |
|---|---|
| Pkg. Name Name used to describe Renesas packages. | V80.9X12A |
| Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger. | YWQ |
| Package Description Descriptive text for this package. | Custom 80 Lead Power Tower LGA Plastic Package 9.0 x 12.0 x 5.0 mm Body |
| Package Status | Active |
| Package Type | Module |
| Package Code The unique identifier of this package. | YWQ |
| Category | PLASTIC |
| Lead Count | 80 |
| Pb (Lead) Free | Yes |
| Length | 12mm |
| Width | 9mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 5mm |
| Pitch | 1.1mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 12.00 x 9.00 x 5.00 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.