Skip to main content
Renesas Electronics Corporation

YWN (Module 35)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
V35.9X10C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YWN
Package Description
Descriptive text for this package.
Custom 35 Lead Power Tower LGA Plastic Package 9.0 x 10.0 x 4.76 mm Body (TLVR)
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YWN
Category
PLASTIC
Lead Count
35
Pb (Lead) Free
Yes
Length
10mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.76mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.00 x 9.00 x 4.76

Documentation

Support